MAX77324

RECOMMENDED FOR NEW DESIGNS

4.8VIN, 1.5A High-Efficiency, Ultra-Small Buck Converter

Ultra-small 6.89mm2 total solution 1.5A buck converter with 93% efficiency for single cell battery applications

Viewing:

Overview

  • 1.5A Output Current Step-down Converter
  • 2.5V to 4.8V VIN Range
  • 0.6V to 2V Adjustable VOUT Range, ±2% Accuracy
  • MAX77324EWTAD+
    • Skip Mode for High Light-Load Efficiency
    • 40µA Quiescent Current
  • MAX77324GEWTAD+
    • PWM Mode Only
  • 93% Peak Efficiency (3.8VIN, 1.8VOUT)
  • 1µA Shutdown Current
  • 2MHz Nominal Switching Frequency
  • Enable Pin for Direct Hardware Control
  • Cycle-by-Cycle Inductor Current Limit
  • UVLO, Soft-Start, Active Output Discharge, Short-Circuit, and Thermal Shutdown Protections
  • 1.22mm x 0.85mm, 6-Bump WLP
    • 6.89mm2 Total Solution Area
    • Uses Small 0603 0.47µH Inductor
MAX77324
4.8VIN, 1.5A High-Efficiency, Ultra-Small Buck Converter
MAX77324 Block Diagram MAX77324 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

eval board
MAX77324EVKIT

Evaluation Kit for the MAX77324

Features and Benefits

  • Proven PCB Reference Design and Layout
  • Fully Assembled and Tested
  • Sense Points for High-Accuracy Measurements
  • Test Point and Jumper for Enable

Product Details

The MAX77324 evaluation kit (EV kit) provides a proven design to evaluate a high-efficiency synchronous stepdown DC-DC converter with integrated MOSFETs that operate over a 2.5V to 4.8V input voltage range, 0.6V to 2V output voltage range, and supports up to 1.5A of load current. The device automatically transitions between PWM and SKIP modes of operation when the load condition changes.

Applications

  • 1-Cell Battery Powered Equipment
  • Internet of Things (IoT) Devices
  • Portable/Wearables
  • Space Constrained Equipment

MAX77324EVKIT
Evaluation Kit for the MAX77324
MAX77324EVKIT: Board Photo

Latest Discussions

No discussions on MAX77324 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed