MAX77301
PRODUCTIONJEITA-Compliant, Li+ Charger with Smart Power Selector, Automatic Detection, and USB Enumeration
Safe and Quick Charging, Adapter Type Detection, and Maximum Charge Current Enumeration
- Part Models
- 2
- 1ku List Price
- Starting From $1.97
Overview
- Enables Charging from a USB Port
- Automatic Detection of Adapter Type
- Input Current Up to 1500mA and Charging Current Up to 900mA
- Enumeration Without Processor Intervention
- Supports USB Low-Speed and Full-Speed
- Compliant with USB 2.0 Specification and Battery Charging Specification (Revision 1.1)
- Compliant with Next Generation Low-Voltage Li-Ion Battery Profiles
- Input Overvoltage Protection Up to 16V
- Smart Power Selector Allows Power Path Operation with Discharged or No Battery
- Battery Detection Including Packs with Open Protectors
- Thermal Regulation Prevents Overheating
- LED Indicator for Charge Done, Precharge, and Time/Temperature Error
- Serial (400kHz) I²C-Compatible Interface
- 6µA (typ) Shutdown Current
- 2.44mm x 2.44mm, 25-Bump WLP Package
The MAX77301 is a JEITA-compliant* lithium-ion linear battery charger that operates from a USB port, a dedicated charger, or universal adapter. The IC provides automatic adapter-type detection and enumeration with a USB host or hub. The IC integrates independent battery charge switch, current sense circuit, MOSFET pass elements, thermal regulation circuitry, and eliminates the external reverse-blocking Schottky diode to create the simplest and smallest USB-compliant charging solution.
The IC includes automated detection of charge adapter type, making it possible to distinguish USB 2.0 device, USB charger, dedicated charger devices as well as standard input adapters. See Table 2 in the full data sheet. When enumeration is enabled, the IC automatically negotiates with a USB host, making it possible to achieve the highest-charging current available from a USB 2.0 device or USB charger without processor intervention. The adapter type detection is compliant with USB 2.0 as well as battery charging Specification Revision 1.1.
The IC controls the charging sequence for single-cell Li+ batteries from battery detection, prequalification, fast charge, top-off, and charge termination. Charging is controlled using constant current, constant voltage and constant die-temperature (CCCVCTj) regulation for safe operation under all conditions. The IC is also compliant with JEITA battery charging requirements.
The Smart Power Selector™ feature makes the best use of limited USB or adapter power. Battery charge current is set independent of the input current limit. Power not used by the system charges the battery. The battery assists the input source when needed. System voltage is maintained by allowing the application to operate without a battery, a discharged battery, or a dead battery. Automatic input selection switches the system from battery to external power.
The I²C interface provides full programmability of battery charge characteristics, input current limit, and protection features. This provides flexibility for use with a wide range of adapter and battery sizes.
Other features include undervoltage lockout (UVLO), overvoltage protection (OVP), charge status flag, charge fault flag, input power-OK monitor, battery detection, JEITA-compliant charging, charge timer, 3.3V/10mA auxiliary output, and an external power-on switch.
Applications
- Bluetooth Headsets, PDAs, and MP3 Players
- Other Portable Devices
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX77301EWA+ | Wafer-Level Package 5x5 Bump, Full Array | ||
| MAX77301EWA+T | Wafer-Level Package 5x5 Bump, Full Array |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 4 | ||
| MAX8895V | PRODUCTION | Li-Ion Chargers with Smart Power Selector, Adapter Type Detection, and USB Enumeration |
| MAX8895W | PRODUCTION | Li-Ion Chargers with Smart Power Selector, Adapter Type Detection, and USB Enumeration |
| MAX8895X | PRODUCTION | Li-Ion Chargers with Smart Power Selector, Adapter Type Detection, and USB Enumeration |
| MAX8895Y | LAST TIME BUY | Li-Ion Chargers with Smart Power Selector, Adapter Type Detection, and USB Enumeration |