MAX769
Obsolete2 or 3 Cell, Step-Up/Down, Two-Way Pager System IC
Complete Power Supply and Monitoring System Simplifies Design, Saves Cost and Space
Viewing:
Overview
- Regulated Step-Up/Step-Down Operation
- 80mA Output from 3 Cells
- 85% Efficiency
- 13µA Idle Mode (coast) Current
- Selectable Low-Noise PWM or Low-Current PFM Operation
- PWM Operating Frequency Synchronized to Seven Times an External Clock Source
- Operates at 270kHz with No External Clock
- Automatic Backup-Battery Switchover
The MAX769 is a complete buck/boost power supply and monitoring system for two-way pagers or other low-power digital communications devices. Few external components are required. Included on-chip are:
- An 80mA output, synchronous-rectified, buck/boost DC-DC converter with a digitally controlled +1.8V to +4.9V output. The DC-DC converter is unique, since it provides a regulated output for battery inputs that are both less than and greater than the output voltage, without using transformers.
- Three low-noise linear-regulator outputs
- Three DAC-controlled comparators for software-driven, 3-channel A/D conversion
- SPI™-compatible serial interface
- Reset and low-battery (LBO) warning outputs
- Charger for NiCd/NiMH, lithium battery, or storage capacitor for RF PA power or system backup
- Two 1.8Ω (typical), serial-controlled, open-drain MOSFET switches for beeper or vibrator drive
Applications
- 2- or 3-Cell-Powered Handheld Equipment
- GPS Receivers
- Two-Way Paging
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 1 | ||
| MAX847 | PRODUCTION | 1 Cell, Step-Up Two-Way Pager System IC |
Evaluation Kits
Latest Discussions
No discussions on MAX769 yet. Have something to say?
Start a Discussion on EngineerZone®