MAX7651

Obsolete

Flash Programmable 12-Bit Integrated Data-Acquisition Systems

Viewing:

Overview

  • 12-Bit 53ksps ADC with Fully Differential Inputs
  • Dual 8-Bit PWM DAC Outputs
  • Three Timers
  • 4-Clock Cycle 8051-Compatible Instruction Set with Dual Data Pointers
  • Programmable Watchdog Supervisor
  • Four Parallel I/O Ports
  • Dual Serial I/O Ports (up to 375kb)
  • +3V or +5V Single-Supply Operation
  • DC to 12MHz Clock Speed
  • 64-Pin TQFP Package
MAX7651
Flash Programmable 12-Bit Integrated Data-Acquisition Systems
MAX7651, MAX7652: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX7651EVKIT

Evaluation Kit for the MAX7651

Product Details

The MAX7651EVKit offers in-depth information about the features, performance, software compatibility, and architecture of the MAX7651/MAX7652. It includes:

  • An assembler, simulator, C Compiler.
  • A Quick Start System with Serial Downloader.
  • The MAX7651/MAX7652 Programmer's Reference Manual.

MAX7651EVKIT
Evaluation Kit for the MAX7651

Latest Discussions

No discussions on MAX7651 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed