MAX757

PRODUCTION

3.3V/5V/Adjustable-Output, Step-Up DC-DC Converters

For New Designs, We Recommend Improved Performance Devices, MAX1674/MAX1675/MAX1676

Viewing:

Overview

  • Operates Down to 0.7V Input Supply Voltage
  • 87% Efficiency at 200mA
  • 60µA Quiescent Current
  • 20µA Shutdown Mode with Active Reference and LBI Detector
  • 500kHz Maximum Switching Frequency
  • ±1.5% Reference Tolerance Over Temperature
  • Low-Battery Detector (LBI/LBO)
  • 8-Pin DIP and SO Packages
MAX757
3.3V/5V/Adjustable-Output, Step-Up DC-DC Converters
MAX756, MAX757: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX1674 PRODUCTION High-Efficiency, Low-Supply-Current, Compact, Step-Up DC-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX756EVKIT

Evaluation Kit for the MAX756, MAX757

Features and Benefits

  • Operates Down to 0.7V Input Supply Voltage
  • 87% Efficiency at 200mA
  • 60µA Quiescent Current
  • 20µA Shutdown Mode with Active Reference and LBI Detector
  • 500kHz Maximum Switching Frequency
  • ±1.5% Reference Tolerance Over Temperature
  • Low-Battery Detector (LBI/LBO)
  • 8-Pin DIP and SO Packages
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX756 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board. It can also be modified to fit the adjustable-output MAX757. The MAX756/MAX757 are CMOS, step-up, DC-DC switching regulators for small, low input voltage or battery-powered systems. The MAX756 accepts a positive input voltage down to 0.7V and converts it to a higher pin-selectable output voltage of 3.3V or 5V. The MAX757 is an adjustable version that accepts an input voltage down to 0.7V and generates a higher adjustable output voltage in the 2.7V to 5.5V range. Typical full-load efficiencies for the MAX756/MAX757 are greater than 87%.

A movable jumper selects either 3.3V or 5.0V output voltage, and additional pads on the bottom of the board are provided to place resistors for the LBI/LBO low-battery detector and MAX757 output adjustment.

MAX756EVKIT
Evaluation Kit for the MAX756, MAX757

Latest Discussions

No discussions on MAX757 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed