MAX756
PRODUCTION3.3V/5V/Adjustable-Output, Step-Up DC-DC Converters
For New Designs, We Recommend Improved Performance Devices, MAX1674/MAX1675/MAX1676
- Part Models
- 6
- 1ku List Price
- Starting From $3.57
Overview
- Operates Down to 0.7V Input Supply Voltage
- 87% Efficiency at 200mA
- 60µA Quiescent Current
- 20µA Shutdown Mode with Active Reference and LBI Detector
- 500kHz Maximum Switching Frequency
- ±1.5% Reference Tolerance Over Temperature
- Low-Battery Detector (LBI/LBO)
- 8-Pin DIP and SO Packages
The MAX756/MAX757 are CMOS step-up DC-DC switching regulators for small, low input voltage or battery-powered systems. The MAX756 accepts a positive input voltage down to 0.7V and converts it to a higher pin-selectable output voltage of 3.3V or 5V. The MAX757 is an adjustable version that accepts an input voltage down to 0.7V and generates a higher adjustable output voltage in the range from 2.7V to 5.5V. Typical full-load efficiencies for the MAX756/MAX757 are greater than 87%.
The MAX756/MAX757 provide three improvements over previous devices. Physical size is reduced-the high switching frequencies (up to 0.5MHz) made possible by MOSFET power transistors allow for tiny (< 5mm diameter) surface-mount magnetics. Efficiency is improved to 87% (10% better than with low-voltage regulators fabricated in bipolar technology). Supply current is reduced to 60µA by CMOS construction and a unique constant-off-time pulse-frequency modulation control scheme.
Applications
- 2-Cell and 3-Cell Battery-Operated Equipment
- 3.3V to 5V Step-Up Conversion
- Glucose Meters
- Medical Instrumentation
- Palmtop Computers
- Personal Data Communicators/Computers
- Portable Data-Collection Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX756CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX756CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX756CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX756EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX756ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX756ESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX756CSA+ | PRODUCTION | |
| MAX756CSA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX756CSA+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX756ESA+ | PRODUCTION | |
| MAX756ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX1674 | PRODUCTION | High-Efficiency, Low-Supply-Current, Compact, Step-Up DC-DC Converters |
Evaluation Kits
Latest Discussions
No discussions on MAX756 yet. Have something to say?
Start a Discussion on EngineerZone®