MAX7482

Bidirectional Video Filters/Buffers for Composite and S-Video Portable Media Devices

Complete Bidirectional Anti-Aliasing and Reconstruction Filters Enable Y/C and CVBS Connector Sharing in Portable Media Devices

Viewing:

Overview

  • Composite and S-Video, Video-Playback and Video-Record Interface for Portable Video Devices
  • Saves Space by Sharing Connectors in Portable Devices
  • DirectDrive
    • Eliminates Expensive AC-Coupling Capacitors
    • Blanking Level at Ground with Single Supply
  • Composite and Y/C Signals
  • Advanced Power-Down Modes for Extended Battery Life
  • Low Supply Current in Shutdown Mode, < 1µA (typ)
  • Filter Response Ideal for NTSC and PAL
  • +6dB (MAX7481) or +7dB (MAX7482) Gain
  • +2.7V to +3.6V Single-Supply Operation
  • Small, 28-Pin, TQFN Package (5mm x 5mm)

The MAX7481/MAX7482 bidirectional video filters/buffers provide the reconstruction filter and line drive buffer for both composite (CVBS) and S-Video (Y/C) video signals in playback mode, and anti-aliasing in record mode for portable media devices. Each channel consists of a lowpass filter and an output buffer capable of driving a full 2VP-P video signal into one standard 150Ω load (DC-coupled to ground). In record mode, the MAX7481/MAX7482 output buffers have a gain of +6dB. In playback mode, the MAX7481 output buffers have a gain of +6dB and the MAX7482 output buffers have a gain of +7dB.

The MAX7481/MAX7482 feature DirectDrive™ by utilizing an internal negative charge pump and regulator to maintain the output blanking level at ground, eliminating the need for a negative supply voltage, a large output coupling capacitor, or a sag correction configuration.

The MAX7481/MAX7482 operate from a single +2.7V to +3.6V power supply. These devices are available in a space-saving 28-pin TQFN package and operate over the -40°C to +85°C extended temperature range.

Applications

  • Digital Camcorders
  • Digital Cameras
  • Portable Media Devices

MAX7482
Bidirectional Video Filters/Buffers for Composite and S-Video Portable Media Devices
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX7482 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed