MAX7457

Obsolete

Video Switch for Dual SCART Connectors

Viewing:

Overview

  • 4-Channel Video Filter/Buffer for RGB and CVBS Signals with Auxiliary Input
  • Allows Auxiliary Input for CVBS Video Loop-Through Applications
  • Filter Response Ideal for NTSC, PAL, and Interlaced SDTV Video Signals
  • 43dB (typ) Stopband Attenuation at 27MHz
  • ±0.75dB (max) Passband Ripple Out to 5MHz
  • Blanking Level Voltage on Cable < 1V
  • Each Channel Drives Two 150Ω Video Loads
  • +5V Single-Supply Operation
  • Available in 5mm x 5mm x 0.8mm, 16-Pin TQFN
  • MAX7457
    Video Switch for Dual SCART Connectors
    MAX7457: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX7457 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed