MAX7450

Obsolete

Video-Signal Conditioners with AGC and Back-Porch Clamp

Industry's First Video Signal Conditioners with AGC and Back-Porch Clamp-to-GND

Viewing:

Overview

  • Back-Porch Clamp to GND (MAX7450/MAX7451)
  • Adjustable Back-Porch Clamp (MAX7452)
  • Automatic Gain Control (±6dB Range) Normalizes Signals to Standard Video Level
  • Input Fault Detection with LOS Output
  • Inherent 50Hz/60Hz Input Rejection of 60dB
  • Single-Supply Operation: MAX7452 (+5V)
  • Out-of-Band Noise Filter
  • Output Buffer Drives Standard 150Ω Video Load with 0dB or +6dB Gain
  • Dual-Supply Operation
    • MAX7450 (±5V)
    • MAX7451 (±3.3V)
  • Tiny 8-Pin SO Package
MAX7450
Video-Signal Conditioners with AGC and Back-Porch Clamp
MAX7450, MAX7451, MAX7452: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX7450 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed