MAX7449

Obsolete

3-Channel Video Reconstruction Filter for RGB Component Video

Viewing:

Overview

  • 3-Channel Filter and Buffer for RGB Video Signals
  • External Sync Signal Input
  • Filter Response Ideal for NTSC, PAL, and Interlaced SDTV Video Signals
  • 43dB (typ) Stopband Attenuation at 27MHz
  • ±0.75dB (max) Passband Ripple at 5MHz
  • Blanking Level Voltage on Output <1V
  • Each Channel Drives Two 150Ω Video Loads
  • +5V Single-Supply Voltage
  • Small 14-Pin TSSOP Package
MAX7449
3-Channel Video Reconstruction Filter for RGB Component Video
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX7449 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed