MAX7444

Obsolete

Triple-Channel Video Reconstruction Filter and Buffer for Composite and Y/C Outputs

Low-Cost, Triple-Channel Video Reconstruction Filters and Buffers for S-Video and CVBS Video Signals

Viewing:

Overview

  • Triple-Channel Filter and Buffer for CVBS and Y/C (S-Video)
  • Filter Response Ideal for NTSC, PAL, and Interlaced SDTV Signals
  • 41dB (typ) Stopband Attenuation at 27MHz
  • -0.3dB (typ) Passband Response
  • Low Blanking Level Voltage Allows DC-Coupled Output
  • Each Channel Drives Two 150Ω Video Loads
  • +5V Single-Supply Voltage
  • Tiny 8-Pin Thin QFN or 8-Pin SO Packages
MAX7444
Triple-Channel Video Reconstruction Filter and Buffer for Composite and Y/C Outputs
MAX7443, MAX7444: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX7444 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed