MAX7391

PRE-RELEASE

Speed-Switching Clock Generator with Power Fail

Viewing:

Overview

  • Robust Microcontroller Clock and Supervisory Functions in a Single Package
  • Integrated Reset and Power-Fail Functions
  • Speed Select
  • +2.7V to +5.5V Operation
  • Factory-Trimmed Oscillator
  • Reset Valid Down to 1.1V Supply Voltage
  • ±10mA Clock-Output Drive Current
  • ±4% Total Accuracy for -40°C to +125°C
  • ±2.75% Total Accurac for 0°C to +85°C
  • 5.5mA Operating Current (12MHz Version)
  • -40°C to +125°C Temperature Range
  • Surface-Mount Package
  • 1MHz to 16MHz Factory Preset Frequency Range
  • The MAX7391 replaces ceramic resonators, crystals, and supervisory functions for microcontrollers in 3.3V and 5V applications.

    The MAX7391 provides a clock source, reset, and power-fail functions. The programmable power-fail function provides early warning of power failure and is configurable to detect either an external voltage or the VCC supply to the device.

    The clock output can be switched between normal and half-speed operation. This functionality allows the microcontroller to operate at reduced power and may be used to extend the time available to perform housekeeping tasks, such as writing data to flash during a power failure. Connecting the power-fail output to the SPEED input reduces clock speed automatically during power-fail events.

    The MAX7391 clock output is factory programmed to a frequency in the 1MHz to 16MHz range. Four standard frequencies are available. Other frequencies are available upon request. The maximum operating supply current is 5.5mA (typ) with a clock frequency of 12MHz.

    Unlike typical crystal and ceramic resonator oscillator circuits, the MAX7391 is resistant to EMI and vibration, and operates reliably at high temperatures. The high-output drive current and absence of high-impedance nodes make the oscillator invulnerable to dirty or humid operating conditions.

    The MAX7391 is available in an 8-pin µMAX® package. The MAX7391 standard operating temperature range is from -40°C to +125°C.

    Applications

    • Appliances and Controls
    • Handheld Products
    • Microcontroller Systems
    • Portable Equipment
    • White Goods

    MAX7391
    Speed-Switching Clock Generator with Power Fail
    MAX7391: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Oscillators 4
    MAX7387 System Monitoring Oscillator with Watchdog and Power Fail
    MAX7389 Microcontroller Clock Generator with Watchdog
    MAX7390 Microcontroller Clock Generator with Watchdog
    MAX7388 System Monitoring Oscillator with Watchdog and Power Fail
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX7391 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed