MAX7390

Microcontroller Clock Generator with Watchdog

Viewing:

Overview

  • Robust Microcontroller Clock and Supervisor in a Single Package
  • Integrated Reset and Watchdog Functions
  • Pin-Programmable Watchdog Timeout
  • Speed Select
  • +2.7V to +5.5V Operation
  • Factory-Trimmed Oscillator
  • Reset Valid Down to 1.1V Supply Voltage
  • ±10mA Clock-Output Drive Current
  • ±4% Total Accuracy for -40°C to +125°C
  • ±2.75% Total Accuracy for -0°C to +85°C
  • 5.5mA Operating Current (12MHz Version)
  • -40°C to +125°C Temperature Range
  • 8-Pin µMAX Surface-Mount Package
  • 1MHz to 16MHz Factory Preset Frequency

The MAX7389/MAX7390 replace ceramic resonators, crystals, and supervisory functions for microcontrollers in 3.3V and 5V applications.

The MAX7389/MAX7390 provide a clock source, reset, and watchdog functions. The watchdog timer is pin programmable and provides watchdog timeout values in the 16ms to 2048ms range. The MAX7389 provides a separate watchdog output that is used as a status indicator or to control safety-critical system elements.

The MAX7390 features a clock-speed select that reduces the output frequency by half. This functionality allows the microcontroller to operate at reduced power and may be used to extend the time available to perform housekeeping tasks, such as writing data to flash during a power failure.

The MAX7389/MAX7390 clock outputs are factory programmed to a frequency in the 1MHz to 16MHz range. Four standard frequencies are available. Other frequencies are available upon request. The maximum operating supply current is 5.5mA with a clock frequency of 12MHz.

Unlike typical crystal and ceramic resonator oscillator circuits, the MAX7389/MAX7390 are resistant to EMI, vibration, and operate reliably at high temperatures. The high-output drive current and absence of high-impedance nodes make the oscillator invulnerable to dirty or humid operating conditions.

The MAX7389/MAX7390 are available in an 8-pin µMAX® package. The MAX7389/MAX7390 standard operating temperature range is from -40°C to +125°C.

Applications

  • Appliances and Controls
  • Handheld Products
  • Microcontroller Systems
  • Portable Equipment
  • White Goods

MAX7390
Microcontroller Clock Generator with Watchdog
MAX7389, MAX7390: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 3
MAX7387 System Monitoring Oscillator with Watchdog and Power Fail
MAX7388 System Monitoring Oscillator with Watchdog and Power Fail
MAX7391 PRE-RELEASE Speed-Switching Clock Generator with Power Fail
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX7390 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed