MAX7381

PRE-RELEASE

3-Pin Silicon Oscillator

Viewing:

Overview

  • 2.7V to 5.5V Operation
  • Factory-Trimmed Oscillator (10MHz to 16MHz)
  • No External Components Required
  • ±10mA Output-Drive Current
  • 2% Initial Accuracy
  • ±100ppm/°C Temperature Drift
  • Fast Startup Time: 5µs
  • 40% to 60% Maximum Duty Cycle
  • 5ns Output Rise/Fall Time
  • Very-Low-EMI Susceptibility (No High-Impedance Nodes)
  • No PLL
  • Low Jitter: 180psP-P at 16MHz
  • -40°C to +125°C Temperature Range

The MAX7381 is a silicon oscillator intended as a low-cost improvement to ceramic resonators, crystals, and crystal oscillator modules as the clock source for microcontrollers and UARTs in 3V, 3.3V, and 5V applications.

The MAX7381 is an integrated oscillator, supplied at specific frequencies, just like crystals and resonators, and with a rail-to-rail, 50%, duty-cycle square-wave output. The oscillator frequency is generated directly without the use of a phase-locked loop (PLL). No additional components are required for setting or adjusting the frequency.

Unlike typical crystal and ceramic resonator oscillator circuits, the MAX7381 is resistant to vibration and EMI. The high output-drive current and absence of high-impedance nodes make the oscillator invulnerable to dirty or humid operating conditions. With a wide operating temperature range as standard, the oscillator is a good choice for demanding appliance and automotive environments. The MAX7381 is available with frequencies in the 10MHz to 16MHz range.

The MAX7381 is offered in a space-saving 3-pin SC70 package. All ICs are guaranteed to operate over the -55°C to +135°C temperature range and specified from the -40°C to +125°C temperature range.

Applications

  • Appliances and Controls
  • Automotive
  • Handheld Products
  • Microcontroller Systems
  • Portable Equipment
  • White Goods

MAX7381
3-Pin Silicon Oscillator
MAX7381: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX7381 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed