MAX712

PRODUCTION

NiCd/NiMH Battery Fast-Charge Controllers

Charges 1-16 Series Cells at Rates Up to 4C

Viewing:

Overview

  • Fast-Charge NiMH or NiCd Batteries
  • Voltage Slope, Temperature, and Timer Fast-Charge Cutoff
  • Charge 1 to 16 Series Cells
  • Supply Battery's Load While Charging (Linear Mode)
  • Fast Charge from C/4 to 4C Rate
  • C/16 Trickle-Charge Rate
  • Automatically Switch from Fast to Trickle Charge
  • Linear Mode Power Control
  • 5µA (max) Drain on Battery when Not Charging
  • 5V Shunt Regulator Powers External Logic

The MAX712/MAX713 fast-charge Nickel Metal Hydride (NiMH) and Nickel Cadmium (NiCd) batteries from a DC source at least 1.5V higher than the maximum battery voltage. 1 to 16 series cells can be charged at rates up to 4C. A voltage-slope detecting analog-to-digital converter, timer, and temperature window comparator determine charge completion. The MAX712/MAX713 are powered by the DC source via an on-board +5V shunt regulator. They draw a maximum of 5µA from the battery when not charging. A low-side current-sense resistor allows the battery charge current to be regulated while still supplying power to the battery's load.

The MAX712 terminates fast charge by detecting zero voltage slope, while the MAX713 uses a negative voltage-slope detection scheme. Both parts come in 16-pin DIP and SO packages. An external power PNP transistor, blocking diode, three resistors, and three capacitors are the only required external components.

The evaluation kit is available: Order the MAX712EVKIT-DIP for quick evaluations of the linear charger.

Applications

  • Cellular Phones
  • Cordless Phones
  • Handy-Terminals
  • Laptop, Notebook, and Palmtop Computers
  • Portable Stereos

MAX712
NiCd/NiMH Battery Fast-Charge Controllers
MAX712, MAX713: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 3
MAX846A PRODUCTION Cost-Saving, Multichemistry, Battery Charger System
MAX1640 PRODUCTION Adjustable-Output, Switch-Mode Current Sources with Synchronous Rectifier
MAX1647 PRODUCTION Chemistry-Independent Battery Chargers
Microcontrollers 1
MAX1782 Obsolete Advanced Smart Battery-Pack Controller
Protection Switches & Controllers 1
MAX1612 Obsolete Bridge Battery Backup Controllers for Notebooks
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX713SWEVKIT

Evaluation Kit for the MAX713 (Switching Applications)

Features and Benefits

  • Up to 1A Charge Current
  • 45V Peak Input Voltage Range
  • Switch-Mode Operation Reduces Heat Dissipation
  • Surface-Mount Components
  • Charges 1 to 16 Series Cells

Product Details

The MAX713SWEVKIT-SO is a fully assembled and tested surface-mount board. The MAX713 high-current, switch-mode battery charger controls a P-channel power MOSFET, allowing charge currents up to 1A. Switch-mode operation typically provides 75%-efficient conversion, reducing heat compared to linear-regulator solutions.

The MAX713SWEVKIT can also be used to evaluate the MAX712 just by replacing the MAX713CSE with a MAX712CSE.

Applications

  • Battery-Powered Applications
  • Cell Phones
  • Cordless Phones
  • Handy Terminals
  • Laptop, Notebook, and Palmtop Computers
  • Portable Consumer Products
  • Portable Stereos

MAX713SWEVKIT
Evaluation Kit for the MAX713 (Switching Applications)

Latest Discussions

Recently Viewed