MAX71020A

Obsolete

Energy Measurement AFE

Viewing:

Overview

  • Best-in-Class Embedded Algorithms Support Highly Accurate Electricity Measurements
    • Voltage, Current, and Frequency
    • Active, Reactive, and Apparent Power/Energy
    • Digital Temperature Compensation
    • 40Hz–70Hz Line Frequency Range and Phase Compensation (±10°)
  • Advanced AFE with Exceptional Accuracy and Temperature Stability
    • Voltage Reference Temperature Coefficient: 40ppm/°C (max)
    • On-Chip Digital Temperature Sensor
    • 24-Bit 2nd Order Delta-Sigma ADCs with Differential and Single-Ended Inputs
    • ±0.1% Wh Accuracy over 2000:1 Current Range
  • Highly Integrated Features Support Compact Design Cycles and Reduced Bill of Materials
    • Small, 28-Pin TQFN Package
    • Digital Temperature Compensation
    • Low Power Consumption
    • Less Than 5mA (typ) Consumption at 3.3V
    • Simple Host Interface
    • SPI Slave
    • Atomic Measurements Outputs
    • DIO or SPI-Based Status Signals
MAX71020A
Energy Measurement AFE
MAX71020A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX71020AEVK1

Evaluation Kit for MAX71020A

Features and Benefits

  • Allows Evaluation of the MAX71020A Embedded Energy Measurement Device in a Safe and Simple Manner
    • Isolated SPI/USB for User Safety
    • Windows Graphical User Interface (GUI) Handles All Common Tasks
    • Easy Hook Up to Test Equipment or Other Test Environments
    • Fully Assembled and Tested
    • Precalibrated with Utility Meter Grade Equipment
  • Highly Accurate AFE for Testing
    • AC 2000:1 Dynamic Current Range at 0.5% Accuracy
    • DC Voltage and/or Current Measurement

Product Details

The MAX71020AEVK1# evaluation kit (EV kit) demon- strates the capabilities of the MAX71020A embedded energy measurement (EM) device. The EVK can measure AC and/or DC current and voltage utilizing a surface mount resistive shunt and resistive voltage divider.

The EV kit provides an isolated SPI interface to the device over USB. A provided Windows® graphical user interface (GUI) handles translation from the USB to device-specific SPI protocols.

Applications

  • Building Automation Systems
  • Grid-Friendly Appliances and Smart Plugs
  • Power Distribution Units

MAX71020AEVK1
Evaluation Kit for MAX71020A

Latest Discussions

No discussions on MAX71020A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed