Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Allows Evaluation of the MAX71020A Embedded Energy Measurement Device in a Safe and Simple Manner
- Isolated SPI/USB for User Safety
- Windows Graphical User Interface (GUI) Handles All Common Tasks
- Easy Hook Up to Test Equipment or Other Test Environments
- Fully Assembled and Tested
- Precalibrated with Utility Meter Grade Equipment
- Highly Accurate AFE for Testing
- AC 2000:1 Dynamic Current Range at 0.5% Accuracy
- DC Voltage and/or Current Measurement
Product Details
The MAX71020AEVK1# evaluation kit (EV kit) demon- strates the capabilities of the MAX71020A embedded energy measurement (EM) device. The EVK can measure AC and/or DC current and voltage utilizing a surface mount resistive shunt and resistive voltage divider.
The EV kit provides an isolated SPI interface to the device over USB. A provided Windows® graphical user interface (GUI) handles translation from the USB to device-specific SPI protocols.
Applications
- Building Automation Systems
- Grid-Friendly Appliances and Smart Plugs
- Power Distribution Units
Applicable Parts
Documentation & Resources
-
MAX71020AEVK1: Evaluation Kit for MAX71020A Data Sheet (Rev. 0)7/14/2015PDF1M
-
MAX71020AEVK1 Gerber File - Design Files11/8/2023ZIP163K
-
MAX71020AEVK1 PCB Gerber File - Design Files11/8/2023ZIP818K
-
MAX71020AEVK1 Gerber File10/10/2022ZIP163K
-
MAX71020AEVK1 PCB Gerber File10/10/2022ZIP818K