MAX704R
MAX704R
PRODUCTION3.0V/3.3V Microprocessor Supervisory Circuits
Industry's-First Battery-Backup Supervisor for 3.3V/3.0V Systems
- Part Models
- 4
- 1ku List Price
- Starting From $9.06
Viewing:
Overview
- Active-Low RESET and RESET Outputs
- Manual Reset Input
- Precision Supply-Voltage Monitor
- 200ms Reset Time Delay
- Watchdog Timer (1.6sec timeout)
- Battery-Backup Power Switching-Battery Can Exceed VCC in Normal Operation
- 40µA VCC Supply Current
- 1µA Battery Supply Current
- Voltage Monitor for Power-Fail or Low-Battery Warning
- Guaranteed Active-Low RESET Assertion to VCC = 1V
- 8-Pin DIP and SO Packages
These microprocessor (µP) supervisory circuits reduce the complexity and number of components required for power-supply monitoring and battery-control functions in µP systems. They significantly improve system reliability and accuracy compared to separate ICs or discrete components.
These devices are designed for use in systems powered by 3.0V or 3.3V supplies. See the selector guide in the back of this data sheet for similar devices designed for 5V systems. The suffixes denote different reset threshold voltages: 3.075V (T), 2.925V (S), and 2.625V (R) (see Reset Threshold section in the Detailed Description). All these parts are available in 8-pin DIP and SO packages. Functions offered in this series are as follows:
| Part | Active-Low Reset | Active-High Reset | Watchdog Input | Manual Reset Input | Backup-Battery Switch | Power-Fail Threshold Accuracy | Power-Fail Comparator | Reset Window |
| MAX690 | √ | √ | √ | ±4% | √ | ±75mV | ||
| MAX704 | √ | √ | √ | ±4% | √ | ±75mV | ||
| MAX802 | √ | √ | √ | ±2% | √ | ±2% | ||
| MAX804 | √ | √ | √ | ±2% | √ | ±2% | ||
| MAX805 | √ | √ | √ | ±4% | √ | ±75mV | ||
| MAX806 | √ | √ | √ | ±2% | √ | ±2% |
Applications
- Battery-Powered Computers/Controllers
- Critical µP Monitoring
- Embedded Controllers
- Intelligent Instruments
- Portable Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX704RCSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX704RCSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX704RESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX704RESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX704RCSA+ | PRODUCTION | |
| MAX704RCSA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX704RCSA+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX704RESA+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 4 | ||
| MAX6361 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX6362 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX6363 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX6364 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
Latest Discussions
No discussions on MAX704R yet. Have something to say?
Start a Discussion on EngineerZone®