MAX703
MAX703
PRODUCTIONLow-Cost Microprocessor Supervisory Circuits with Battery Backup
Battery-Backup with Manual Reset and Power-Fail Comparator
- Part Models
- 6
- 1ku List Price
- Starting From $5.60
Viewing:
Overview
- Battery-Backup Power Switching
- Precision Supply-Voltage Monitor
- 4.65V (MAX703)
- 4.40V (MAX704)
- 200ms Reset Pulse Width
- Debounced TTL/CMOS-Compatible Manual Reset Input
- 200µA Quiescent Current
- 50nA Quiescent Current in Battery-Backup Mode
- Voltage Monitor for Power-Fail or Low-Battery Warning
- 8-Pin DIP and SO Packages
- Guaranteed RESET-bar Assertion to VCC = 1V
The MAX703/MAX704 microprocessor (µP) supervisory circuits reduce the complexity and number of components required for power-supply monitoring and battery control functions in µP systems. These devices significantly improve system reliability and accuracy compared to that obtained with separate ICs or discrete components.
The MAX703/MAX704 are available in 8-pin DIP and SO packages and provide four functions:
- An active-low reset during power-up, power-down, and brownout conditions.
- Battery-backup switching for CMOS RAM, CMOS µPs, or other low-power logic circuitry.
- A 1.25V threshold detector for power-fail warning, low-battery detection, or for monitoring a power supply other than +5V.
- An active-low manual reset input.
Applications
- Computers
- Controllers
- Critical µP Power Monitoring
- Intelligent Instruments
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX703CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX703CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX703CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX703EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX703ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX703ESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX703CSA+ | PRODUCTION | |
| MAX703CSA+T | PRODUCTION | |
| MAX703ESA+ | PRODUCTION | |
| MAX703ESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX703CSA+T | PRODUCTION | |
| MAX703ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 4 | ||
| MAX6361 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX6362 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX6363 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX6364 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
Latest Discussions
No discussions on MAX703 yet. Have something to say?
Start a Discussion on EngineerZone®