MAX6958

PRODUCTION

2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan

Viewing:

Overview

  • 400kbps 2-Wire Serial Interface
  • 3V to 5.5V Operation
  • Drive 4 Digits plus 4 or 8 Discrete LEDs
  • Drive Common-Cathode LED Digits
  • 23mA Constant-Current LED Segment Drive
  • Hexadecimal Decode/No-Decode Digit Selection
  • 64-Step Digital Brightness Control
  • Slew-Rate-Limited Segment Drivers Reduced EMI
  • Debounces Up to Eight Switches with n-Key Rollover (MAX6959 Only)
  • IRQ Output When a Key Input Is Debounced (MAX6959 Only)
  • 20µA Low-Power Shutdown (Data Retained)
  • Automotive Temperature Range (-40°C to +125°C)
  • Compact 16-Pin PDIP and QSOP Packages
MAX6958
2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan
MAX6958, MAX6959: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 10
MAX6950 LAST TIME BUY Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers
MAX6955 PRODUCTION 2-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan
MAX6951 PRODUCTION Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers
MAX6952 LAST TIME BUY 4-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver
MAX6953 Obsolete 2-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver
MAX6954 LAST TIME BUY 4-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan
MAX6956 PRODUCTION 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander
MAX6957 PRODUCTION 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander
MAX7219 PRODUCTION Serially Interfaced, 8-Digit, LED Display Drivers
MAX7221 PRODUCTION Serially Interfaced, 8-Digit, LED Display Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6958 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed