MAX6954

PRODUCTION

4-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan

Viewing:

Overview

  • High-Speed 26MHz SPI/QSPI/MICROWIRE®-Compatible Serial Interface
  • 2.7V to 5.5V Operation
  • Drives Up to 16 Digits 7-Segment, 8 Digits 14-Segment, 8 Digits 16-Segment, 128 Discrete LEDs, or a Combination of Digit Types
  • Drives Common-Cathode Monocolor and Bicolor LED Displays
  • Built-In ASCII 104-Character Font for 14-Segment and 16-Segment Digits and Hexadecimal Font for 7-Segment Digits
  • Automatic Blinking Control for each Segment
  • 10µA (typ) Low-Power Shutdown (Data Retained)
  • 16-Step Digit-by-Digit Digital Brightness Control
  • Display Blanked on Power-Up
  • Slew-Rate Limited Segment Drivers for Lower EMI
  • Five GPIO Port Pins Can Be Configured as Key-Switch Reader to Scan and Debounce Up to 32 Switches with n-Key Rollover
  • IRQ Output when a Key Input Is Debounced
  • 36-Pin SSOP and 40-Pin DIP and TQFN Packages
  • Automotive Temperature Range Standard

The MAX6954 is a compact display driver that interfaces microprocessors to a mix of 7-segment, 14-segment, and 16-segment LED displays through an SPI- or QSPI-compatible 4-wire serial interface. The serial interface may be cascaded through multiple devices. The MAX6954 drives up to 16 digits 7-segment, 8 digits 14-segment, 8 digits 16-segment, or 128 discrete LEDs, while functioning from a supply voltage as low as 2.7V. The driver includes five I/O expander (or GPIO) lines, some or all of which may be configured as a key-switch reader, which automatically scans and debounces a matrix of up to 32 switches.

Included on chip are full 14- and 16-segment ASCII 104-character fonts, a hexadecimal font for 7-segment displays, multiplex scan circuitry, anode and cathode drivers, and static RAM that stores each digit. The maximum segment current for the display digits is set using a single external resistor. Digit intensity can be independently adjusted using the 16-step internal digital brightness control. The MAX6954 includes a low-power shutdown mode, a scan-limit register that allows the user to display from 1 to 16 digits, segment blinking (synchronized across multiple drivers, if desired), and a test mode, which forces all LEDs on. The LED drivers are slew-rate limited to reduce EMI.

For a 2-wire interfaced version, refer to the MAX6955 data sheet. An evaluation kit (EV kit) for the MAX6955 is available.

Applications

  • Audio/Video Equipment
  • Bar Graph Displays
  • Panel Meters
  • Set-Top Boxes
  • White Goods

MAX6954
4-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan
MAX6954: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 11
MAX6950 PRODUCTION Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers
MAX6951 PRODUCTION Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers
MAX6952 PRODUCTION 4-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver
MAX6953 Obsolete 2-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver
MAX6955 PRODUCTION 2-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan
MAX6956 PRODUCTION 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander
MAX6957 PRODUCTION 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander
MAX6958 PRODUCTION 2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan
MAX6959 PRODUCTION 2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan
MAX7219 PRODUCTION Serially Interfaced, 8-Digit, LED Display Drivers
MAX7221 PRODUCTION Serially Interfaced, 8-Digit, LED Display Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed