MAX6881

PRE-RELEASE

Dual-/Triple-Voltage, Power-Supply Sequencers/Supervisors

Viewing:

Overview

  • Capacitor-Adjustable Power-Up Sequencing Delay
  • Internal Charge Pumps to Enhance External n-Channel FETs
  • Capacitor-Adjustable Timeout Period Power-Good Output (MAX6880/MAX6882)
  • Adjustable Undervoltage Lockout or Logic-Enable Input
  • Internal 100Ω Pulldown for Each Output to Discharge Capacitive Load Quickly
  • 0.5V to 5.5V Nominal IN_/OUT_ Range
  • 2.7V to 5.5V Operating Voltage Range
  • Immune to Short Voltage Transients
  • Small 4mm x 4mm 24-Pin or 16-Pin Thin QFN Packages
  • The MAX6880–MAX6883 dual-/triple-voltage monitors are designed to sequence power supplies during power-up condition. When all of the voltages exceed their respective thresholds, these devices turn on voltages to the system sequentially, enhancing n-channel MOSFETs used as switches. The time between each sequenced voltage is determined by an external capacitor, thus allowing flexibility in delay timing. The MAX6880/MAX6881 sequence three voltages and the MAX6882/MAX6883 sequence two voltages.

    These devices initially monitor all of the voltages and when all of them are within their tolerances, the internal charge pumps enhance external n-channel MOSFETs in a sequential manner to apply the voltages to the system. Internal charge pumps drive the gate voltages 5V above the respective input voltage thereby ensuring the MOSFETs are fully enhanced to reduce the on-resistance.

    The MAX6880–MAX6883 feature capacitor-adjustable slew-rate control to provide controlled turn-on characteristics. After all of the voltages reach 92.5% of their final value, a power-good output (MAX6880/MAX6882) signal is active. The power-good output (PG/RST-bar) can be delayed with an external capacitor to create a power-on reset delay. After the initial power-up phase, the MAX6880–MAX6883 continue to monitor the voltages. If any of the voltages falls below its threshold, the MOSFETs are quickly turned off and the voltages are tracked down together. An internal 100Ω pulldown resistor ensures that the capacitance at the MOSFET's source is discharged quickly. The power-good output goes low to provide a system reset.

    The MAX6880–MAX6883 are available in small 4mm x 4mm 24-pin and 16-pin thin QFN packages and specified over the -40°C to +85°C extended operating temperature range.

    Applications

    • Multivoltage Systems
    • Networking Systems
    • Servers/Workstations
    • Storage Equipment
    • Telecom

    MAX6881
    Dual-/Triple-Voltage, Power-Supply Sequencers/Supervisors
    MAX6880, MAX6881, MAX6882, MAX6883: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Power System Management (PSM) & Sequencers 4
    MAX6877 PRODUCTION Dual-/Triple-Voltage, Power-Supply Trackers/Sequencers/Supervisors
    MAX6820 PRODUCTION SOT23 Power-Supply Sequencers
    MAX6894 PRODUCTION Pin-Selectable, Octal/Hex/Quad, Power-Supply Sequencers/Supervisors
    MAX6392 PRODUCTION Dual-Voltage µP Supervisory Circuits with Sequenced Reset Outputs
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX6881 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed