MAX6846
PRODUCTIONLow-Power, Adjustable Battery Monitors with Hysteresis and Integrated µP Reset
Adjustable Single-/Dual-Output Battery Monitors with Hysteresis and µP Supervisor Circuits in SOT23
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- User-Adjustable Thresholds for Monitoring Single-Cell Li+ or Multicell Alkaline/NiCd/NiMH Applications
- Single and Dual Low-Battery Output Options
- Independent µP Reset with Manual Reset
- Factory-Set Reset Thresholds for Monitoring 1.8V to 3.3V Systems
- Available with 150ms (min) or 1.2s (min) VCC Reset Timeout Period Options
- 150ms (min) Active-Low LBO Timeout Period
- Immune to Short-Battery Voltage Transients
- Low Current (2.5µA, typ at 3.6V)
- -40°C to +85°C Operating Temperature Range
- Small 8-Pin SOT23 Packages
The MAX6846–MAX6849 are a family of ultra-low-power battery monitors with integrated microprocessor (µP) supervisors. The user-adjustable battery monitors are offered with single or dual low-battery output options that can be used to signal when the battery is OK (enabling full system operation), when the battery is low (for low-power system operation), and when the battery is dead (to disable system operation). These devices also have an independent µP supervisor that monitors VCC and provides an active-low reset output. A manual reset function is available to reset the µP with a pushbutton.
The MAX6846–MAX6849 are ideal for single-cell lithium-ion (Li+) or multicell alkaline/NiCd/NiMH applications. When the battery voltage drops below each adjusted low threshold, the low-battery outputs are asserted to alert the system. When the voltage rises above the adjusted high thresholds, the outputs are deasserted after a 150ms minimum timeout period, ensuring the voltages have stabilized before power circuitry is activated or providing microprocessor reset timing.
These devices have user-adjustable battery threshold voltages, providing a wide hysteresis range to prevent chattering that can result due to battery recovery after load removal. Single low-battery outputs are supplied by the MAX6846/MAX6847 and dual low-battery outputs are supplied by the MAX6848/MAX6849. All battery monitors have open-drain low-battery outputs.
The MAX6846–MAX6849 monitor system voltages (VCC) from 1.8V to 3.3V with seven fixed reset threshold options. Each device is offered with two minimum reset timeout periods of 150ms or 1200ms. The MAX6846/MAX6848 are offered with an open-drain active-low RESET output and the MAX6847/MAX6849 are offered with a push-pull active-low RESET output.
The MAX6846–MAX6849 are offered in a SOT23 package and are fully specified over a -40°C to +85°C temperature range.
Applications
- Battery-Powered Systems (Single-Cell Li+ or Multicell NiMH, NiCd, Alkaline)
- Cell Phones/Cordless Phones
- Digital Cameras
- Electronic Toys
- MP3 Players
- Pagers
- PDAs
- Portable Medical Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6846KARD3+ | Small-Outline Transistor Package | ||
| MAX6846KARD3+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX6846KARD3+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Monitors & Fuel Gauges 4 | ||
| MAX6427 | PRODUCTION | Low-Power, Single/Dual-Level Battery Monitors with Hysteresis |
| MAX6438 | Obsolete | Low-Power, Single/Dual-Level Battery Monitors with Hysteresis |
| MAX6439 | Obsolete | Low-Power, Single-/Dual-Level Battery Monitors with Hysteresis and Integrated µP Reset |
| MAX6442 | Low-Power, Single-/Dual-Level Battery Monitors with Hysteresis and Integrated µP Reset | |
Latest Discussions
No discussions on MAX6846 yet. Have something to say?
Start a Discussion on EngineerZone®