MAX6802
MAX6802
PRODUCTION3-Pin, Low-Power µP Reset Circuits
3-Pin/4-Pin, Low-Power uP Reset Circuits with Manual Reset
- Part Models
- 10
- 1ku List Price
- Starting From $2.29
Viewing:
Overview
- Ultra-Low 0.7V Operating Supply Voltage
- Low 4.0µA Supply Current
- Precision Monitoring of 2.85V to 5.0V Power-Supply Voltages
- Reset Thresholds Available from 2.63V to 4.80V, in Approximately 100mV Increments
- Fully Specified over Temperature
- Three Power-On Reset Timeout Periods Available (1ms min, 20ms min, 100ms min)
- Low Cost
- Three Available Output Structures: Push/Pull RESET, Push/Pull active-low RESET, Open-Drain active-low RESET
- Guaranteed RESET/active-low RESET Valid to VCC = 0.7V (MAX6800/MAX6801)
- Power-Supply Transient Immunity
- No External Components Required
- 3-Pin SOT23 Package
- Pin Compatible with MAX809/MAX810, MAX6326/MAX6327/MAX6328, and MAX6346/MAX6347/MAX6348
The MAX6800/MAX6801/MAX6802 microprocessor (µP) supervisory circuits monitor the power supplies in 2.85V to 5.0V µP and digital systems. They increase circuit reliability and reduce cost by eliminating external components and adjustments.
These devices perform a single function—they assert a reset signal whenever the VCC supply voltage declines below a preset threshold, keeping it asserted for a preset timeout period after VCC has risen above the reset threshold. The only difference among the three devices is their output. The MAX6801 (push/pull) and MAX6802 (open-drain) have an active-low RESET output, while the MAX6800 (push/pull) has an active-high RESET output. The MAX6800/MAX6801 are guaranteed to be in the correct state for VCC down to 0.7V. The MAX6802 is guaranteed to be in the correct state for VCC down to 1.0V.
The reset comparator in these ICs is designed to ignore fast transients on VCC. Reset thresholds are factory-trimmable between 2.63V and 4.80V, in approximately 100mV increments. These devices are available with a 1ms (min), 20ms (min), or 100ms (min) reset pulse width. Ideal for space-critical applications, the MAX6800/MAX6801/MAX6802 come packaged in a 3-pin SOT23. For a lower threshold voltage version, see the MAX6332/MAX6333/MAX6334.
Applications
- Computers
- Controllers
- Critical μP/μC Power Monitoring
- Intelligent Instruments
- Portable/Battery-Powered Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6802UR29D2+ | SOT_23 | ||
| MAX6802UR29D2+T | SOT_23 | ||
| MAX6802UR29D3+ | SOT_23 | ||
| MAX6802UR29D3+T | SOT_23 | ||
| MAX6802UR31D3+ | SOT_23 | ||
| MAX6802UR31D3+T | SOT_23 | ||
| MAX6802UR44D3+ | SOT_23 | ||
| MAX6802UR44D3+T | SOT_23 | ||
| MAX6802UR46D3+ | SOT_23 | ||
| MAX6802UR46D3+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 3, 2023 - 2361NA WAFER FAB |
||
| MAX6802UR29D2+ | PRODUCTION | |
| MAX6802UR29D2+T | PRODUCTION | |
| MAX6802UR29D3+ | PRODUCTION | |
| MAX6802UR29D3+T | PRODUCTION | |
| MAX6802UR31D3+T | PRODUCTION | |
| MAX6802UR44D3+T | PRODUCTION | |
| MAX6802UR46D3+T | PRODUCTION | |
|
Sep 18, 2014 - 1370_ERRATA ASSEMBLY |
||
| MAX6802UR29D3+ | PRODUCTION | |
| MAX6802UR29D3+T | PRODUCTION | |
| MAX6802UR31D3+T | PRODUCTION | |
| MAX6802UR44D3+ | PRODUCTION | |
| MAX6802UR44D3+T | PRODUCTION | |
| MAX6802UR46D3+ | PRODUCTION | |
| MAX6802UR46D3+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6802UR29D3+T | PRODUCTION | |
| MAX6802UR31D3+T | PRODUCTION | |
| MAX6802UR44D3+T | PRODUCTION | |
| MAX6802UR46D3+T | PRODUCTION | |
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX6802UR31D3+T | PRODUCTION | |
| MAX6802UR44D3+ | PRODUCTION | |
| MAX6802UR46D3+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX6802UR46D3+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 18 | ||
| MAX6332 | Obsolete | 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits |
| MAX6333 | PRODUCTION | 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits |
| MAX6334 | PRODUCTION | 3-Pin, Ultra-Low-Voltage, Low-Power µP Reset Circuits |
| MAX6335 | PRODUCTION | 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset |
| MAX6336 | PRODUCTION | 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset |
| MAX6337 | PRODUCTION | 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset |
| MAX6711 | PRODUCTION | 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input |
| MAX6712 | Obsolete | 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input |
| MAX6713 | PRODUCTION | 4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input |
| MAX6326 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6327 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6328 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6346 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6347 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6348 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX809 | PRODUCTION | 3-Pin Microprocessor Reset Circuits |
| MAX810 | PRODUCTION | 3-Pin Microprocessor Reset Circuits |
| MAX811 | PRODUCTION | 4-Pin µP Voltage Monitors with Manual Reset Input |
Latest Discussions
No discussions on MAX6802 yet. Have something to say?
Start a Discussion on EngineerZone®