MAX6786

Obsolete

Low-Power, 1% Accurate, Dual-/Triple-/Quad-Level Battery Monitors in Small TDFN and TQFN Packages

Low-Power, 1% Accurate Monitors Allow Longer Battery Life

Viewing:

Overview

  • 1% Accurate Threshold Specified Over Full Temperature Range
  • Dual-/Triple-/Quad, Low-Battery Output Options
  • Low 5.7µA Battery Current
  • Open-Drain or Push-Pull Outputs
  • Fixed or Adjustable Hysteresis
  • Low Input Bias Current
  • Guaranteed Valid Low-Battery-Output Logic State Down to VBATT = 1.05V
  • Reverse-Battery Protection
  • Immune to Short Battery Transients
  • Fully Specified from -40°C to +85°C
  • Small TDFN and TQFN Packages

The MAX6782–MAX6790 are low-power, 1% accurate, dual-/triple-/quad-level battery monitors offered in small TDFN and TQFN packages. These devices are ideal for monitoring single lithium-ion (Li+) cells, or multicell alkaline/NiCd/NiMH power sources. These devices feature fixed and adjustable hysteresis options to eliminate output chattering associated with battery-voltage monitors.

The MAX6782/MAX6783 offer four battery monitors in a single package with factory-set (0.5%, 5%, 10%) or adjustable hysteresis. The MAX6784/MAX6785 provide three battery monitors with factory-set (0.5%, 5%, 10%) or adjustable hysteresis. The MAX6786/MAX6787/MAX6788 offer two battery monitors with external inputs for setting the rising and falling thresholds, allowing external hysteresis control. The MAX6789/MAX6790 feature quad-level overvoltage detectors with complementary outputs.

The MAX6782–MAX6790 are offered with either open-drain or push-pull outputs. The MAX6782/MAX6784/MAX6786/MAX6789 are available with push-pull outputs while the MAX6783/MAX6785/MAX6787/MAX6790 are available with open-drain outputs. The MAX6788 is available with one open-drain output and one push-pull output (see the Selector Guide in the full data sheet). This family of devices is offered in space-saving TDFN and TQFN packages and is fully specified over the -40°C to +85°C extended temperature range.

Applications

  • Battery-Powered Systems (Single-Cell Li+ or Multicell NiMH, NiCd, Alkaline)
  • Cell Phones/Cordless Phones
  • Electronic Toys
  • MP3 Players
  • Pagers
  • PDAs
  • Portable Medical Devices

MAX6786
Low-Power, 1% Accurate, Dual-/Triple-/Quad-Level Battery Monitors in Small TDFN and TQFN Packages
MAX6782, MAX6783, MAX6784, MAX6785, MAX6786, MAX6787, MAX6788, MAX6789, MAX6790: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6786 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed