MAX6760
MAX6760
PRODUCTIONLow-Power, Single/Dual-Voltage Window Detectors
Single-/Dual-Voltage Window Detectors Monitor Under-/Overvoltage Down to 0.4V
- Part Models
- 6
- 1ku List Price
- Starting From $3.32
Viewing:
Overview
- Single- or Dual-Supply Voltage Monitors
- Factory-Trimmed Window Threshold Options for 5V, 3.3V, 3V, 2.5V, 1.8V, 1.5V, 1.2V, and 0.9V Supplies
- Externally Adjustable Window Monitoring Options for Supplies Down to 0.5V
- Selectable Window Threshold Options (±5%, ±10%, ±15%)
- Single (Combined UV/OV) or Dual (Separate UV and OV) Outputs
- 20µs (typ) or 100ms (min) Timeout Period Options (MAX6754–MAX6762)
- Manual Reset Input (MAX6754–MAX6762)
- Latched Overvoltage Output Function (MAX6760/MAX6761/MAX6762)
- Immune to Short Voltage Transients
- Low 10µA Supply Current
- Low-Voltage Operation (Outputs Valid for VCC Down to 1V)
- -40°C to +125°C Operating Temperature Range
- Small SOT23 and TDFN Packages
- AEC-Q100 Qualified (/V Parts Only, Refer to Ordering Information)
The MAX6754–MAX6764 low-power window detectors monitor undervoltage/overvoltage conditions on system power supplies. These devices assert when the monitored voltage is under the undervoltage and/or over the overvoltage thresholds.
The MAX6754–MAX6759/MAX6763/MAX6764 monitor a single voltage. The MAX6760/MAX6761/MAX6762 monitor dual-voltage systems. The MAX6754/MAX6755/MAX6756 provide a single undervoltage/overvoltage output and the MAX6757–MAX6764 provide independent undervoltage and overvoltage outputs. The outputs are available in push-pull or open-drain configurations.
The MAX6754–MAX6762 offer factory-fixed voltage thresholds for monitoring system voltages from 0.9V to 5V with a selectable ±5%, ±10%, or ±15% window voltage. The MAX6763/MAX6764 allow for externally adjustable thresholds. The MAX6754–MAX6762 are available in two delay timing options (20µs, typ or 100ms, min). The MAX6760/MAX6761/MAX6762 also include a latched overvoltage output function and the MAX6754–MAX6762 include a manual reset input.
The family of products is available in small SOT23 and TDFN packages and is specified over the extended temperature range of -40°C to +125°C.
Applications
- Automotive
- Computers/Servers
- Data Storage
- DC-DC Converters
- Modules
- Networking
- Power Metering
- Telecommunications
Documentation
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6760TATGD3+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6760TATGD3+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6760TATID3+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6760TATID3+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6760TATWD3+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6760TATWD3+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX6760TATGD3+ | PRODUCTION | |
| MAX6760TATGD3+T | PRODUCTION | |
| MAX6760TATID3+T | PRODUCTION | |
| MAX6760TATWD3+T | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX6760TATGD3+ | PRODUCTION | |
| MAX6760TATGD3+T | PRODUCTION | |
| MAX6760TATID3+T | PRODUCTION | |
| MAX6760TATWD3+ | PRODUCTION | |
| MAX6760TATWD3+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX6760TATGD3+T | PRODUCTION | |
| MAX6760TATID3+T | PRODUCTION | |
| MAX6760TATWD3+ | PRODUCTION | |
| MAX6760TATWD3+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 2 | ||
| MAX8213 | PRODUCTION | Five Universal Voltage Monitors, Complete µP Voltage Monitoring |
| MAX8215 | PRODUCTION | ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors |
| Supervisory Circuits & Reset ICs 3 | ||
| MAX6307 | PRODUCTION | 5-Pin, Multiple-Input, Programmable Reset ICs |
| MAX6310 | Obsolete | 5-Pin, Multiple-Input, Programmable Reset ICs |
| MAX6313 | 5-Pin, Multiple-Input, Programmable Reset ICs |
Latest Discussions
No discussions on MAX6760 yet. Have something to say?
Start a Discussion on EngineerZone®