MAX6731A
MAX6731A
PRODUCTIONSingle-/Dual-/Triple-Voltage µP Supervisory Circuits with Independent Watchdog Output
Single-/Dual-/Triple-Voltage µP Supervisory Circuits with Independent Watchdog Output Monitor Down to 0.63V
- Part Models
- 5
- 1ku List Price
- Starting From $2.19
Viewing:
Overview
- VCC1 (Primary Supply) Reset Threshold Voltages from +1.575V to +4.63V
- VCC2 (Secondary Supply) Reset Threshold Voltages from +0.79V to +3.08V
- Adjustable RSTIN Threshold for Monitoring Voltages Down to +0.63V (MAX6734A/MAX6735A Only)
- Six Reset Timeout Options
- Watchdog Timer with Independent Watchdog Output
- 35s (min) Initial Watchdog Startup Period
- 1.12s (min) Normal Watchdog Timeout Period
- Manual Reset Input (MAX6730A/MAX6731A/MAX6734A/MAX6735A)
- Guaranteed Reset Valid down to VCC1 or VCC2 = +0.8V
- Push-Pull Active-Low RESET or Open-Drain Active-Low RESET Output
- Immune to Short VCC Transients
- Low Supply Current: 14µA (typ) at +3.6V
- Small 6-Pin and 8-Pin SOT23 Packages
The MAX6730A–MAX6735A single-/dual-/triple-voltage microprocessor (µP) supervisors feature a watchdog timer and manual reset capability. The MAX6730A–MAX6735A offer factory-set reset thresholds for monitoring voltages from +0.9V to +5V and an adjustable reset input for monitoring voltages down to +0.63V. The combination of these features significantly improves system reliability and accuracy when compared to separate ICs or discrete components.
The active-low reset output asserts and remains asserted for the reset timeout period after all the monitored voltages exceed their respective thresholds. Multiple factory-set reset threshold combinations reduce the number of external components required. The MAX6730A/MAX6731A monitor a single fixed voltage, the MAX6732A/MAX6733A monitor two fixed voltages, and the MAX6734A/MAX6735A monitor two fixed voltages and one adjustable voltage. All devices are offered with six minimum reset timeout periods ranging from 1.1ms to 1120ms.
The MAX6730A–MAX6735A feature a watchdog timer with an independent watchdog output. The watchdog timer prevents system lockup during code execution errors. A watchdog startup delay of 54s after reset asserts allows system initialization during power-up. The watchdog operates in normal mode with a 1.68s delay after initialization. The MAX6730A/MAX6732A/MAX6734A provide an active-low, open-drain watchdog output. The MAX6731A/MAX6733A/MAX6735A provide an active-low, push-pull watchdog output.
Other features include a manual reset input (MAX6730A/MAX6731A/MAX6734A/MAX6735A) and push-pull reset output (MAX6731A/MAX6733A/MAX6735A) or open-drain reset output (MAX6730A/MAX6732A/MAX6734A). The MAX6730A–MAX6733A are offered in a tiny 6-pin SOT23 package. The MAX6734A/MAX6735A are offered in an 8-pin, space-saving SOT23 package. All devices are fully specified over the extended -40°C to +125°C temperature range.
Applications
- Computers/Servers
- Industrial Equipment
- Multivoltage Systems
- Portable Battery-Powered Equipment
- Printers/Fax Machines
- Set-Top Boxes
- Telecom/Networking Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6731AUTRD3+ | SOT_23 | ||
| MAX6731AUTRD3+T | SOT_23 | ||
| MAX6731AUTSD3+ | SOT_23 | ||
| MAX6731AUTSD3+T | SOT_23 | ||
| MAX6731AUTSD3/GG8 | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX6731AUTRD3+ | PRODUCTION | |
| MAX6731AUTRD3+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6731AUTRD3+T | PRODUCTION | |
| MAX6731AUTSD3+ | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6731AUTRD3+T | PRODUCTION | |
| MAX6731AUTSD3+ | PRODUCTION | |
| MAX6731AUTSD3+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
IBIS Model 1
Latest Discussions
No discussions on MAX6731A yet. Have something to say?
Start a Discussion on EngineerZone®