MAX6497

PRODUCTION

72V, Overvoltage-Protection Switches/Limiter Controllers with an External MOSFET

Viewing:

Overview

  • Integration and Small Package Saves Board Space While Ensuring Reliable System Operation
    • 3mm x 3mm TDFN Package
    • Supply Voltage Range: +5.5V to +72V
    • Fast Gate Shutoff During Overvoltage with 100mA Sink Capability
    • Internal Charge-Pump Circuit Ensures 10V Gate-to-Source Enhancement for Low RDS(ON) Performance
    • Supports Series pMOSFET for Reverse-Battery Voltage Protection (MAX6496)
    • POK Indicator (MAX6497/MAX6498)
    • Adjustable Overvoltage Threshold
    • Adjustable Undervoltage Threshold (MAX6499)
  • Integrated Protection Features and Wide Temperature Range Improve Reliability
    • Overvoltage-Protection Switch Controller Allows User to Size External nMOSFETs
    • nMOSFET Latches Off After an Overvoltage Condition (MAX6497/MAX6499)
    • Thermal-Shutdown Protection
    • -40°C to +125°C Operating Temperature Range
    • AEC-Q100 Qualified (MAX6495ATT/V+, MAX6496ATA/V+T, and MAX6499ATA/V+ Only)
MAX6497
72V, Overvoltage-Protection Switches/Limiter Controllers with an External MOSFET
MAX6495, MAX6496, MAX6497, MAX6498, MAX6499: Functional Diagrams
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Overvoltage & Overcurrent Protectors 4
MAX6397 PRODUCTION Overvoltage Protection Switch/Limiter Controllers Operate Up to 72V
MAX6398 PRODUCTION Overvoltage Protection Switch/Limiter Controllers Operate Up to 72V
MAX6399 PRODUCTION High-Voltage, Overvoltage/Undervoltage, Protection Switch Controller
MAX16010 PRODUCTION Ultra-Small, Overvoltage Protection/Detection Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX6496EVKIT

Evaluation Kit for the MAX6496

Features and Benefits

  • 5.5V to 72V Wide Supply Voltage Range
  • Up to 5A Output Current Capacity
  • Selectable Overvoltage Mode and Overvoltage-Limiter Mode
  • Adjustable Overvoltage Threshold
  • 100V Reverse-Battery Protection

Product Details

The MAX6496 evaluation kit (EV kit) demonstrates a high-voltage, overvoltage-protection circuit for automotive applications that must survive load-dump and high-voltage transient conditions. This EV kit is a fully assembled and tested surface-mount printed-circuit board (PCB).

The MAX6496 EV kit supports high-output currents of up to 5A and can run at voltages up to 72V. An onboard p-channel MOSFET provides reverse-battery protection.

Applications

  • Automotive
  • FireWire®
  • Industrial
  • Notebook Computers
  • Telecom/Servers/Networking

MAX6495EVKIT

Evaluation Kit for the MAX6495

Features and Benefits

  • 5.5V to 72V Wide Supply Voltage Range
  • Up to 5A Output Current Capacity
  • Selectable Overvoltage Mode and Overvoltage Limiter Mode
  • Adjustable Overvoltage Threshold
  • 100V Reverse-Battery Protection
  • Product Details

    The MAX6495 evaluation kit (EV kit) demonstrates a high-voltage overvoltage protection circuit for automotive applications that must survive load dump and high-voltage transient conditions. This EV kit is a fully assembled and tested surface-mount board.

    This EV kit supports high output currents of up to 5A, operates at voltages up to 72V, and withstands temperatures ranging from -40°C to +105°C. Two alternate voltage inputs implement two different schemes for reverse-battery protection.

    Applications

    • Automotive
    • FireWire®
    • Industrial
    • Notebook Computers
    • Telecom/Servers/Networking

    MAX6496EVKIT
    Evaluation Kit for the MAX6496
    MAX6495EVKIT
    Evaluation Kit for the MAX6495

    Latest Discussions

    No discussions on MAX6497 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed