MAX6495
PRODUCTION72V, Overvoltage-Protection Switches/Limiter Controllers with an External MOSFET
- Part Models
- 4
- 1ku List Price
- Starting From $5.43
Overview
- Integration and Small Package Saves Board Space While Ensuring Reliable System Operation
- 3mm x 3mm TDFN Package
- Supply Voltage Range: +5.5V to +72V
- Fast Gate Shutoff During Overvoltage with 100mA Sink Capability
- Internal Charge-Pump Circuit Ensures 10V Gate-to-Source Enhancement for Low RDS(ON) Performance
- Supports Series pMOSFET for Reverse-Battery Voltage Protection (MAX6496)
- POK Indicator (MAX6497/MAX6498)
- Adjustable Overvoltage Threshold
- Adjustable Undervoltage Threshold (MAX6499)
- Integrated Protection Features and Wide Temperature Range Improve Reliability
- Overvoltage-Protection Switch Controller Allows User to Size External nMOSFETs
- nMOSFET Latches Off After an Overvoltage Condition (MAX6497/MAX6499)
- Thermal-Shutdown Protection
- -40°C to +125°C Operating Temperature Range
- AEC-Q100 Qualified (MAX6495ATT/V+, MAX6496ATA/V+T, and MAX6499ATA/V+ Only)
The MAX6495–MAX6499 is a family of small, low-current, overvoltage-protection circuits for high-voltage transient systems such as those found in automotive and industrial applications. These devices monitor the input voltage and control an external nMOSFET switch to isolate the load at the output during an input overvoltage condition. The MAX6495–MAX6499 operate over a wide supply voltage range from +5.5V to +72V.
The gate of the nMOSFET is driven high while the monitored input is below the user-adjustable overvoltage threshold. An integrated charge-pump circuit provides a 10V gate-to-source voltage to fully enhance the nMOSFET. When the input voltage exceeds the user-adjusted overvoltage threshold, the gate of the MOSFET is quickly pulled low, disconnecting the load from the input. In some applications, disconnecting the output from the load is not desirable. In these cases, the protection circuit can be configured to act as a voltage limiter where the GATE output sawtooths to limit the voltage to the load (MAX6495/MAX6496/MAX6499).
The MAX6496 supports lower input voltages and reduces power loss by replacing the external reverse battery diode with an external series pMOSFET. The MAX6496 generates the proper bias voltage to ensure that the pMOSFET is on during normal operations. The gate-to-source voltage is clamped during load-dump conditions, and the p-channel MOSFET is off during reverse-battery conditions.
The MAX6497/MAX6498 feature an open-drain, undedicated comparator that notifies the system if the output falls below the programmed threshold. The MAX6497 keeps the MOSFET switch latched off until either the input power or the active-low SHDN pin is cycled. The MAX6498 will autoretry when VOVSET falls below 130mV.
These devices are available in small, thermally enhanced, 6-pin and 8-pin TDFN packages and are fully specified from -40°C to +125°C.
Applications
- Automotive
- FireWire®
- Industrial
- Notebook Computers
- Telecom/Servers/Networking
Documentation
Data Sheet 1
Design Note 1
Technical Articles 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6495ATT+ | LFCSP | ||
| MAX6495ATT+T | LFCSP | ||
| MAX6495ATT/V+ | LFCSP | ||
| MAX6495ATT/V+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX6495ATT+ | PRODUCTION | |
| MAX6495ATT+T | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX6495ATT+ | PRODUCTION | |
| MAX6495ATT/V+ | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX6495ATT+ | PRODUCTION | |
| MAX6495ATT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX6495ATT+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX6495ATT/V+ | PRODUCTION | |
| MAX6495ATT/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Overvoltage & Overcurrent Protectors 4 | ||
| MAX6397 | PRODUCTION | Overvoltage Protection Switch/Limiter Controllers Operate Up to 72V |
| MAX6398 | PRODUCTION | Overvoltage Protection Switch/Limiter Controllers Operate Up to 72V |
| MAX6399 | PRODUCTION | High-Voltage, Overvoltage/Undervoltage, Protection Switch Controller |
| MAX16010 | PRODUCTION | Ultra-Small, Overvoltage Protection/Detection Circuits |