MAX6444
MAX6444
PRODUCTIONµP Reset Circuits with Long Manual Reset Setup Period
µP Reset Circuits with Long Manual-Reset Setup Period Eliminate Unwanted Reset Conditions in Front-Panel Applications
- Part Models
- 14
- 1ku List Price
- Starting From $1.91
Viewing:
Overview
- Single- or Dual-Supply Voltage Monitors
- Precision Factory-Set Reset Thresholds from 1.6V to 4.6V
- Adjustable Threshold to Monitor Voltages Down to 0.63V (MAX6449–MAX6452)
- Single or Dual Manual Reset Inputs with Extended Setup Period
- Optional Short Setup Time Manual Reset Input (MAX6447/MAX6448 and MAX6451/MAX6452)
- Immune to Short Voltage Transients
- Low 6µA Supply Current
- Guaranteed Valid Reset Down to VCC = 1.0V
- Active-Low RESET (Push-Pull or Open-Drain) Outputs
- 140ms (min) Reset Timeout Period
- Small SOT143 and SOT23 Packages
- AEC-Q100 Qualified (MAX6444US16K/V+T)
The MAX6443–MAX6452 low-current microprocessor reset circuits feature single or dual manual reset inputs with an extended setup period. Because of the extended setup period, short switch closures (nuisance resets) are ignored.
On all devices, the reset output asserts when any of the monitored supply voltages drops below its specified threshold. The reset output remains asserted for the reset timeout period (210ms typ) after all monitored supplies exceed their reset thresholds. The reset output is one-shot pulse asserted for the reset timeout period (140ms min) when selected manual reset input(s) are held low for an extended setup timeout period. These devices ignore manual reset transitions of less than the extended setup timeout period.
The MAX6443–MAX6448 are single fixed-voltage µP supervisors. The MAX6443/MAX6444 have a single extended manual reset input. The MAX6445/MAX6446 have two extended manual reset inputs. The MAX6447/MAX6448 have one extended and one immediate manual reset input.
The MAX6449–MAX6452 have one fixed-threshold µP supervisor and one adjustable-threshold µP supervisor. The MAX6449/MAX6450 have two delayed manual reset inputs. The MAX6451/MAX6452 have one delayed and one immediate manual reset input.
The MAX6443–MAX6452 have an active-low RESET with push-pull or open-drain output logic options. These devices, offered in small SOT packages, are fully guaranteed over the extended temperature range (-40°C to +85°C).
Applications
- Automotive
- Cable/DSL Modems
- Consumer Electronics
- DVD Players
- Industrial Equipment
- Medical Devices
- MP3 Players
- Set-Top Boxes
Documentation
Data Sheet 1
Technical Articles 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6444US16K+ | SOT_23 | ||
| MAX6444US16K+T | SOT_23 | ||
| MAX6444US16L+ | SOT_23 | ||
| MAX6444US16L+T | SOT_23 | ||
| MAX6444US23L+ | SOT_23 | ||
| MAX6444US23L+T | SOT_23 | ||
| MAX6444US26L+ | SOT_23 | ||
| MAX6444US26L+T | SOT_23 | ||
| MAX6444US29L+ | SOT_23 | ||
| MAX6444US29L+T | SOT_23 | ||
| MAX6444US29T+ | SOT_23 | ||
| MAX6444US29T+T | SOT_23 | ||
| MAX6444US46L+ | SOT_23 | ||
| MAX6444US46L+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6444US16K+ | PRODUCTION | |
| MAX6444US16K+T | PRODUCTION | |
| MAX6444US16L+ | PRODUCTION | |
| MAX6444US16L+T | PRODUCTION | |
| MAX6444US23L+ | PRODUCTION | |
| MAX6444US23L+T | PRODUCTION | |
| MAX6444US26L+ | PRODUCTION | |
| MAX6444US26L+T | PRODUCTION | |
| MAX6444US29L+ | PRODUCTION | |
| MAX6444US29L+T | PRODUCTION | |
| MAX6444US46L+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6444US16K+T | PRODUCTION | |
| MAX6444US26L+T | PRODUCTION | |
| MAX6444US29L+T | PRODUCTION | |
| MAX6444US29T+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX6444US26L+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX6444 yet. Have something to say?
Start a Discussion on EngineerZone®