MAX6415

PRODUCTION

Low-Power, Single/Dual-Voltage µP Reset Circuits with Capacitor-Adjustable Reset Timeout Delay

Small, Low-Power, Single/Dual Voltage µP Reset Circuits with Adjustable Reset Timeout Provides Flexibility

Viewing:

Overview

  • Monitor System Voltages from 1.6V to 5V
  • Capacitor-Adjustable Reset Timeout Period
  • Manual Reset Input (MAX6412/MAX6413/MAX6414)
  • Adjustable Reset Input Option (MAX6415–MAX6420)
  • Dual-Voltage Monitoring (MAX6418/MAX6419/MAX6420)
  • Low Quiescent Current (1.7µA, typ)
  • 3 RESET Output Options
    • Push-Pull Active-Low RESET
    • Push-Pull RESET
    • Open-Drain Active-Low RESET
  • Guaranteed Reset Valid to VCC = 1V
  • Power-Supply Transient Immunity
  • Small SOT23-5 Packages
  • AEC-Q100 Qualified, Refer to Ordering Information for Specific /V Parts
MAX6415
Low-Power, Single/Dual-Voltage µP Reset Circuits with Capacitor-Adjustable Reset Timeout Delay
MAX6412, MAX6413, MAX6414, MAX6415, MAX6416, MAX6417, MAX6418, MAX6419, MAX6420: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 14
MAX6301 PRODUCTION +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog
MAX6302 PRODUCTION +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog
MAX6303 PRODUCTION +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog
MAX6304 PRODUCTION +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog
MAX6381 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
MAX6382 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
MAX6383 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
MAX6384 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
MAX6385 LAST TIME BUY SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
MAX6386 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
MAX6387 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
MAX6388 LAST TIME BUY SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
MAX6389 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
MAX6390 PRODUCTION SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed