MAX6413
MAX6413
PRODUCTIONLow-Power, Single/Dual-Voltage µP Reset Circuits with Capacitor-Adjustable Reset Timeout Delay
Small, Low-Power, Single/Dual Voltage µP Reset Circuits with Adjustable Reset Timeout Provides Flexibility
- Part Models
- 9
- 1ku List Price
- Starting From $2.17
Viewing:
Overview
- Monitor System Voltages from 1.6V to 5V
- Capacitor-Adjustable Reset Timeout Period
- Manual Reset Input (MAX6412/MAX6413/MAX6414)
- Adjustable Reset Input Option (MAX6415–MAX6420)
- Dual-Voltage Monitoring (MAX6418/MAX6419/MAX6420)
- Low Quiescent Current (1.7µA, typ)
- 3 RESET Output Options
- Push-Pull Active-Low RESET
- Push-Pull RESET
- Open-Drain Active-Low RESET
- Guaranteed Reset Valid to VCC = 1V
- Power-Supply Transient Immunity
- Small SOT23-5 Packages
- AEC-Q100 Qualified, Refer to Ordering Information for Specific /V Parts
The MAX6412–MAX6420 low-power microprocessor supervisor circuits monitor system voltages from 1.6V to 5V. These devices are designed to assert a reset signal whenever the VCC supply voltage or RESET IN falls below its reset threshold or the manual reset input is asserted. The reset output remains asserted for the reset timeout period after VCC and RESET IN rise above the reset threshold and the manual reset input is deasserted. The reset timeout is externally set by a capacitor to provide more flexibility.
The MAX6412/MAX6413/MAX6414 feature fixed thresholds from 1.575V to 5V in approximately 100mV increments and a manual reset input. The MAX6415/MAX6416/MAX6417 are offered with an adjustable reset input that can monitor voltages down to 1.26V and the MAX6418/MAX6419/MAX6420 are offered with one fixed input and one adjustable input to monitor dual-voltage systems.
The MAX6412/MAX6415/MAX6418 have an active-low, push-pull reset output. The MAX6413/MAX6416/MAX6419 have an active-high, push-pull reset output and the MAX6414/MAX6417/MAX6420 have an active-low, open-drain reset output. All of these devices are offered in a SOT23-5 package and are fully specified from -40°C to +125°C.
Applications
- Automotive
- Battery-Powered Computers/Controllers
- Computers
- Critical µP Monitoring
- Embedded Controllers
- Intelligent Instruments
- Medical Equipment
- Portable Equipment
- Set-Top Boxes
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6413UK16+T | Small-Outline Transistor Package | ||
| MAX6413UK22+ | Small-Outline Transistor Package | ||
| MAX6413UK22+T | Small-Outline Transistor Package | ||
| MAX6413UK26+ | Small-Outline Transistor Package | ||
| MAX6413UK26+T | Small-Outline Transistor Package | ||
| MAX6413UK29+ | Small-Outline Transistor Package | ||
| MAX6413UK29+T | Small-Outline Transistor Package | ||
| MAX6413UK46+ | Small-Outline Transistor Package | ||
| MAX6413UK46+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX6413UK16+T | ||
| MAX6413UK22+ | PRODUCTION | |
| MAX6413UK22+T | PRODUCTION | |
| MAX6413UK26+ | PRODUCTION | |
| MAX6413UK26+T | PRODUCTION | |
| MAX6413UK46+ | PRODUCTION | |
| MAX6413UK46+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6413UK16+T | ||
| MAX6413UK22+ | PRODUCTION | |
| MAX6413UK26+T | PRODUCTION | |
| MAX6413UK29+T | PRODUCTION | |
| MAX6413UK46+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6413UK22+T | PRODUCTION | |
| MAX6413UK29+T | PRODUCTION | |
| MAX6413UK46+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 14 | ||
| MAX6301 | PRODUCTION | +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog |
| MAX6302 | PRODUCTION | +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog |
| MAX6303 | PRODUCTION | +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog |
| MAX6304 | PRODUCTION | +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog |
| MAX6381 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6382 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6383 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6384 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6385 | LAST TIME BUY | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6386 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6387 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6388 | LAST TIME BUY | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6389 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6390 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
Latest Discussions
No discussions on MAX6413 yet. Have something to say?
Start a Discussion on EngineerZone®