MAX6398

PRODUCTION

Overvoltage Protection Switch/Limiter Controllers Operate Up to 72V

Viewing:

Overview

  • 5.5V to 72V Wide Supply Voltage Range
  • Overvoltage Protection Controllers Allow User to Size External n-Channel MOSFETs
  • Internal Charge-Pump Circuit Ensures MOSFET Gate-to-Source Enhancement for Low RDS(ON) Performance
  • Disconnect or Limit Output from Input During Overvoltage Conditions
  • Adjustable Overvoltage Threshold
  • Thermal-Shutdown Protection
  • Always-On, Low-Current (37µA) Linear Regulator Sources Up to 100mA (MAX6397)
  • Fully Specified from -40°C to +125°C (TJ)
  • Small, Thermally Enhanced 3mm x 3mm TDFN Package
MAX6398
Overvoltage Protection Switch/Limiter Controllers Operate Up to 72V
MAX6397, MAX6398: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Overvoltage & Overcurrent Protectors 6
MAX6399 PRODUCTION High-Voltage, Overvoltage/Undervoltage, Protection Switch Controller
MAX16010 PRODUCTION Ultra-Small, Overvoltage Protection/Detection Circuits
MAX16011 PRODUCTION Ultra-Small, Overvoltage Protection/Detection Circuits
MAX16013 PRODUCTION Ultra-Small, Overvoltage Protection/Detection Circuits
MAX16012 PRODUCTION Ultra-Small, Overvoltage Protection/Detection Circuits
MAX16014 Obsolete Ultra-Small, Overvoltage Protection/Detection Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6398 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed