MAX6397
PRODUCTIONOvervoltage Protection Switch/Limiter Controllers Operate Up to 72V
- Part Models
- 6
- 1ku List Price
- Starting From $3.63
Overview
- 5.5V to 72V Wide Supply Voltage Range
- Overvoltage Protection Controllers Allow User to Size External n-Channel MOSFETs
- Internal Charge-Pump Circuit Ensures MOSFET Gate-to-Source Enhancement for Low RDS(ON) Performance
- Disconnect or Limit Output from Input During Overvoltage Conditions
- Adjustable Overvoltage Threshold
- Thermal-Shutdown Protection
- Always-On, Low-Current (37µA) Linear Regulator Sources Up to 100mA (MAX6397)
- Fully Specified from -40°C to +125°C (TJ)
- Small, Thermally Enhanced 3mm x 3mm TDFN Package
The MAX6397/MAX6398 are small, high-voltage overvoltage protection circuits. These devices disconnect the output load or limit the output voltage during an input overvoltage condition. These devices are ideal for applications that must survive high-voltage transients such as those found in industrial applications.
The MAX6397/MAX6398 monitor the input or output voltages and control an external n-channel MOSFET to isolate or limit the load from overvoltage transient energy. When the monitored input voltage is below the user-adjustable overvoltage threshold, the external n-channel MOSFET is turned on by the GATE output. In this mode, the internal charge pump fully enhances the n-channel MOSFET with a 10V gate-to-source voltage.
When the input voltage exceeds the overvoltage threshold, the protection can disconnect the load from the input by quickly forcing the GATE output low. In some applications, disconnecting the output from the load is not desirable. In these cases, the protection circuit can be configured to act as a voltage limiter where the GATE output sawtooths to limit the voltage to the load.
The MAX6397 also offers an always-on linear regulator that is capable of delivering up to 100mA of output current. This high-voltage linear regulator consumes only 37µA of quiescent current.
The regulator is offered with output options of 5V, 3.3V, 2.5V, or 1.8V. An open-drain, power-good output (POK) asserts when the regulator output falls below 92.5% or 87.5% of its nominal voltage.
The MAX6397/MAX6398 include internal thermal-shutdown protection, disabling the external MOSFET and linear regulator if the chip reaches overtemperature conditions. The devices operate over a wide 5.5V to 72V supply voltage range, are available in small TDFN packages, and are fully specified from -40°C to +125°C.
Applications
- FireWire®
- Industrial
- Notebook Computers
- Wall Cube Power Devices
Documentation
Data Sheet 1
Technical Articles 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6397LATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6397LATA+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6397SATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6397SATA+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6397TATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6397TATA+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX6397LATA+ | PRODUCTION | |
| MAX6397LATA+T | PRODUCTION | |
| MAX6397SATA+ | PRODUCTION | |
| MAX6397SATA+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX6397LATA+ | PRODUCTION | |
| MAX6397LATA+T | PRODUCTION | |
| MAX6397SATA+ | PRODUCTION | |
| MAX6397SATA+T | PRODUCTION | |
| MAX6397TATA+ | ||
| MAX6397TATA+T | Obsolete | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX6397LATA+T | PRODUCTION | |
| MAX6397SATA+T | PRODUCTION | |
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX6397SATA+ | PRODUCTION | |
| MAX6397SATA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Overvoltage & Overcurrent Protectors 6 | ||
| MAX6399 | PRODUCTION | High-Voltage, Overvoltage/Undervoltage, Protection Switch Controller |
| MAX16010 | PRODUCTION | Ultra-Small, Overvoltage Protection/Detection Circuits |
| MAX16011 | PRODUCTION | Ultra-Small, Overvoltage Protection/Detection Circuits |
| MAX16013 | PRODUCTION | Ultra-Small, Overvoltage Protection/Detection Circuits |
| MAX16012 | PRODUCTION | Ultra-Small, Overvoltage Protection/Detection Circuits |
| MAX16014 | Obsolete | Ultra-Small, Overvoltage Protection/Detection Circuits |
Evaluation Kits
Latest Discussions
No discussions on MAX6397 yet. Have something to say?
Start a Discussion on EngineerZone®