Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6138
PRODUCTION0.1%, 25ppm, SC70 Shunt Voltage Reference with Multiple Reverse Breakdown Voltages
- Part Models
- 38
- 1ku List Price
- Starting From $2.57
Overview
- Ultra-Small 3-Pin SC70 Package
- 0.1% (max) Initial Accuracy
- 25ppm/°C (max) Temperature Coefficient Guaranteed Over -40°C to +85°C Temperature Range
- Wide Operating Current Range: 60µA to 15mA
- Low 28µVRMS Output Noise (10Hz to 10kHz)
- 1.2205V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V Fixed Reverse Breakdown Voltages
- No Output Capacitors Required
- Stable with Capacitive Loads
The MAX6138 is a precision, two-terminal shunt mode, bandgap voltage reference available in fixed reverse breakdown voltages of 1.2205V, 2.048V, 2.5V, 3.0V, 3.3V, 4.096V, and 5.0V. Ideal for space-critical applications, the MAX6138 is offered in the subminiature 3-pin SC70 surface-mount package (1.8mm x 1.8mm), 50% smaller than comparable devices in SOT23 surface-mount packages.
Laser-trimmed resistors ensure precise initial accuracy. With a 25ppm/°C temperature coefficient, the device is offered in three grades of initial accuracy ranging from 0.1% to 0.5%. The MAX6138 has a 60µA to 15mA shunt-current capability with low-dynamic impedance, ensuring stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.
The MAX6138 does not require an external stabilizing capacitor while ensuring stability with capacitive loads. The MAX6138 is a higher precision device in a smaller package than the LM4040/LM4050.
Applications
- Cell Phones
- Industrial Process Controls
- Notebook Computers
- Portable Battery-Powered Equipment
Documentation
Data Sheet 1
Design Note 6
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX6138AEXR12+ | PRODUCTION | |
| MAX6138AEXR12+T | PRODUCTION | |
| MAX6138AEXR21+T | PRODUCTION | |
| MAX6138AEXR25+ | PRODUCTION | |
| MAX6138AEXR25+T | PRODUCTION | |
| MAX6138AEXR30+ | PRODUCTION | |
| MAX6138AEXR30+T | PRODUCTION | |
| MAX6138AEXR33+T | PRODUCTION | |
| MAX6138AEXR41+T | PRODUCTION | |
| MAX6138AEXR50+ | PRODUCTION | |
| MAX6138AEXR50+T | PRODUCTION | |
| MAX6138BEXR12+T | PRODUCTION | |
| MAX6138BEXR25+T | PRODUCTION | |
| MAX6138BEXR33+T | PRODUCTION | |
| MAX6138BEXR50+T | PRODUCTION | |
| MAX6138CEXR12+T | PRODUCTION | |
| MAX6138CEXR21+T | PRODUCTION | |
| MAX6138CEXR25+T | PRODUCTION | |
| MAX6138CEXR30+T | PRODUCTION | |
| MAX6138CEXR50+T | PRODUCTION | |
|
Jul 21, 2020 - 2072 MECHANICAL DATASHEET |
||
| MAX6138AEXR12+ | PRODUCTION | |
| MAX6138AEXR12+T | PRODUCTION | |
| MAX6138AEXR21+ | PRODUCTION | |
| MAX6138AEXR21+T | PRODUCTION | |
| MAX6138AEXR25+ | PRODUCTION | |
| MAX6138AEXR25+T | PRODUCTION | |
| MAX6138AEXR30+ | PRODUCTION | |
| MAX6138AEXR30+T | PRODUCTION | |
| MAX6138AEXR33+ | PRODUCTION | |
| MAX6138AEXR33+T | PRODUCTION | |
| MAX6138AEXR41+ | PRODUCTION | |
| MAX6138AEXR41+T | PRODUCTION | |
| MAX6138AEXR50+ | PRODUCTION | |
| MAX6138AEXR50+T | PRODUCTION | |
| MAX6138BEXR12+ | PRODUCTION | |
| MAX6138BEXR12+T | PRODUCTION | |
| MAX6138BEXR25+ | PRODUCTION | |
| MAX6138BEXR25+T | PRODUCTION | |
| MAX6138BEXR30+ | PRODUCTION | |
| MAX6138BEXR30+T | PRODUCTION | |
| MAX6138BEXR33+ | PRODUCTION | |
| MAX6138BEXR33+T | PRODUCTION | |
| MAX6138BEXR41+T | PRODUCTION | |
| MAX6138BEXR50+ | PRODUCTION | |
| MAX6138BEXR50+T | PRODUCTION | |
| MAX6138CEXR12+ | PRODUCTION | |
| MAX6138CEXR12+T | PRODUCTION | |
| MAX6138CEXR21+ | PRODUCTION | |
| MAX6138CEXR21+T | PRODUCTION | |
| MAX6138CEXR25+ | PRODUCTION | |
| MAX6138CEXR25+T | PRODUCTION | |
| MAX6138CEXR30+ | PRODUCTION | |
| MAX6138CEXR30+T | PRODUCTION | |
| MAX6138CEXR50+ | PRODUCTION | |
| MAX6138CEXR50+T | PRODUCTION | |
|
Apr 15, 2020 - 2038N ASSEMBLY |
||
| MAX6138AEXR12+ | PRODUCTION | |
| MAX6138AEXR12+T | PRODUCTION | |
| MAX6138AEXR21+ | PRODUCTION | |
| MAX6138AEXR21+T | PRODUCTION | |
| MAX6138AEXR30+ | PRODUCTION | |
| MAX6138AEXR30+T | PRODUCTION | |
| MAX6138AEXR33+ | PRODUCTION | |
| MAX6138AEXR33+T | PRODUCTION | |
| MAX6138AEXR50+ | PRODUCTION | |
| MAX6138AEXR50+T | PRODUCTION | |
| MAX6138BEXR12+ | PRODUCTION | |
| MAX6138BEXR12+T | PRODUCTION | |
| MAX6138BEXR33+ | PRODUCTION | |
| MAX6138BEXR33+T | PRODUCTION | |
| MAX6138BEXR50+ | PRODUCTION | |
| MAX6138BEXR50+T | PRODUCTION | |
| MAX6138CEXR21+ | PRODUCTION | |
| MAX6138CEXR21+T | PRODUCTION | |
| MAX6138CEXR30+ | PRODUCTION | |
| MAX6138CEXR30+T | PRODUCTION | |
| MAX6138CEXR50+ | PRODUCTION | |
| MAX6138CEXR50+T | PRODUCTION | |
|
Apr 16, 2020 - 2038A ASSEMBLY |
||
| MAX6138AEXR25+T | PRODUCTION | |
| MAX6138BEXR25+T | PRODUCTION | |
| MAX6138CEXR12+T | PRODUCTION | |
| MAX6138CEXR25+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.