Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX6072A

RECOMMENDED FOR NEW DESIGNS

High-Precision, Dual-Output Series Voltage Reference

Dual-Voltage Reference Allows ADC and Input Common Mode to Track Each Other

Viewing:

Overview

  • Low Temperature Coefficient Ensures Stable System Over Wide Temperature Ranges
    • A-grade: 6ppm/°C (max)
    • B-grade: 8ppm/°C (max)
  • Excellent Long-Term Drift Ensures Accurate Signal Chain Readings Over Time
    • 15ppm Drift Over 1,000 Hours
  • Dual References (VREF and VREF/2) Provide ADC/DAC Reference and Common-Mode Reference
    • MAX6072__50: VREF = 5V, VREF/2 = 2.5V
    • MAX6072__41: VREF = 4.096V, VREF/2 = 2.048V
    • MAX6072__25: VREF = 2.5V, VREF/2 = 1.25V
  • Low Thermal Hysteresis Ensures Consistent Results Through Temperature Cycles
    • 85ppm
    • 2.5ppm Thermal Hysteresis Tracking
  • Separate Enable-Control for Each Output Allows Independent Control
  • Low Power for Battery-/Loop-Powered Sensors: 150µA/Reference
MAX6072A
High-Precision, Dual-Output Series Voltage Reference
MAX6072: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Voltage References 1
MAX6070 PRODUCTION Low-Noise, High-Precision Series Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6072A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed