MAX607

PRODUCTION

Low-Profile, 5V/12V or Adjustable, Step-Up DC-DC Converter for Flash Memory PCMCIA Cards

Entire Circuit for Flash Memory/PCMCIA Step-Up Fits 0.25 Sq. Inch, Is Under 1.35mm high

Viewing:

Overview

  • Lowest-Height Circuit (1.35mm max)
  • ±4% Regulated Output (5V, 12V, or Adjustable)
  • Up to 180mA Load Current
  • 1MHz Switching Frequency (MAX606)
  • 1µA Logic-Controlled Shutdown
  • 3V to 5.5V Input Voltage Range
  • Compact 8-Pin µMAX Package
MAX607
Low-Profile, 5V/12V or Adjustable, Step-Up DC-DC Converter for Flash Memory PCMCIA Cards
MAX606, MAX607: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX606EVKIT

Evaluation Kit for the MAX606, MAX607

Features and Benefits

  • +5V, +12V, or Adjustable Voltage
  • Tiny Surface-Mount Design
  • 200mA Output Current
  • +3V to +5V Input Voltage Range
  • 1µA IC Shutdown Current
  • Up to 1MHz Switching Frequency
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX606 evaluation kit (EV kit) provides a regulated +5V output voltage at up to 200mA while operating from a +3V to +5V input voltage. The MAX606 operates at frequencies up to 1MHz, allowing the use of small external components.

The MAX606 EV kit is a fully assembled and tested, surface-mount printed circuit board. It comes with the output voltage set to +5V, but can also be used to evaluate other output voltages between VIN and +12.5V.

The MAX606 EV kit can also be used to evaluate the MAX607, which operates at 500kHz. Simply order a free sample of the MAX607EUA along with the MAX606 EV kit.

MAX607EVKIT

Evaluation Kit for the MAX606, MAX607

Features and Benefits

  • +5V, +12V, or Adjustable Voltage
  • Tiny Surface-Mount Design
  • 200mA Output Current
  • +3V to +5V Input Voltage Range
  • 1µA IC Shutdown Current
  • Up to 1MHz Switching Frequency
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX606 evaluation kit (EV kit) provides a regulated +5V output voltage at up to 200mA while operating from a +3V to +5V input voltage. The MAX606 operates at frequencies up to 1MHz, allowing the use of small external components.

The MAX606 EV kit is a fully assembled and tested, surface-mount printed circuit board. It comes with the output voltage set to +5V, but can also be used to evaluate other output voltages between VIN and +12.5V.

The MAX606 EV kit can also be used to evaluate the MAX607, which operates at 500kHz. Simply order a free sample of the MAX607EUA along with the MAX606 EV kit.

MAX606EVKIT
Evaluation Kit for the MAX606, MAX607
MAX607EVKIT
Evaluation Kit for the MAX606, MAX607

Latest Discussions

No discussions on MAX607 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed