Overview
Features and Benefits
- +5V, +12V, or Adjustable Voltage
 - Tiny Surface-Mount Design
 - 200mA Output Current
 - +3V to +5V Input Voltage Range
 - 1µA IC Shutdown Current
 - Up to 1MHz Switching Frequency
 - Fully Assembled and Tested Surface-Mount Board
 
Product Details
The MAX606 evaluation kit (EV kit) provides a regulated +5V output voltage at up to 200mA while operating from a +3V to +5V input voltage. The MAX606 operates at frequencies up to 1MHz, allowing the use of small external components.
The MAX606 EV kit is a fully assembled and tested, surface-mount printed circuit board. It comes with the output voltage set to +5V, but can also be used to evaluate other output voltages between VIN and +12.5V.
The MAX606 EV kit can also be used to evaluate the MAX607, which operates at 500kHz. Simply order a free sample of the MAX607EUA along with the MAX606 EV kit.