MAX5984

PRODUCTION

Single-Port, 40W, IEEE 802.3af/at PSE Controller with Integrated MOSFET

Simplifies PSE Design with Integrated Solution

Viewing:

Overview

  • IEEE 802.3af/at Compliant
  • Up to 40W for Single-Port PSE Applications
  • Integrated 0.5Ω Power MOSFET and Sense Resistor
  • 2-Event Pin-Select (MAX5984A/MAX5984B)
  • PD Detection and Classification
  • Programmable Current Limit for Class 5 PDs
  • High-Capacitance Detection for Legacy Devices
  • Supports Both DC and AC Load Removal Detections
  • Current Foldback and Duty Cycle-Controlled Current Limit
  • LED Indicator for Port Status
  • Direct Fast-Shutdown Control Capability
  • Space-Saving, 28-Pin TQFN (5mm × 5mm) Package

The MAX5984 is a single-port, power-sourcing equipment (PSE) power controller designed for use in IEEE® 802.3af/at-compliant PSE. This device provides powered device (PD) discovery, classification, current limit, and DC and AC load-disconnect detections. The MAX5984 operates automatically without the need for any software programming and features an integrated power MOSFET and sense resistor. The device also supports new Class 5 and 2-Event classification for detection and classification of high-power PDs. The MAX5984 provides up to 40W to a single port (Class 5 enabled) and still provides high-capacitance detection for legacy PDs.

The MAX5984 provides input undervoltage lockout (UVLO), input overvoltage lockout, overtemperature detection, output voltage slew-rate limit during startup, and LED status indication.

The MAX5984 is available in a space-saving, 28-pin TQFN (5mm x 5mm) power package, and is rated for the extended (-40°C to +85°C) temperature range.

Applications

  • Industrial Automation Equipment
  • PoE Repeaters
  • Single-Port PSE End-Point Applications
  • Single-Port PSE Power Injectors (Midspan Applications)
  • Switches/Routers
  • Wireless LAN Access Point/WiMAX® Base Stations

MAX5984
Single-Port, 40W, IEEE 802.3af/at PSE Controller with Integrated MOSFET
MAX5984 Circuit Diagram MAX5984 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX5984 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed