MAX5980
MAX5980
PRODUCTIONQuad, IEEE 802.3at/af PSE Controller for Power-over-Ethernet
Lowest Power Loss with System Power Management Enables High-Power Applications Beyond IEEE 802.3af/at Standards
- Part Models
- 2
- 1ku List Price
- Starting From $9.95
Viewing:
Overview
- IEEE 802.3at/af Compliant
- 0.25Ω Current-Sensing Resistor
- Up to 70W per Port for PSE Applications
- 9-Bit Port Current and Voltage Monitoring
- I²C-Compatible, 3-Wire Serial Interface
- Supports Single-Supply Operation
- High-Capacitance Detection for Legacy Devices
- Supports DC Load-Removal Detections
- Space-Saving, 32-Pin TQFN (5mm x 5mm) Power Package
The MAX5980 is a quad, power-sourcing equipment (PSE) power controller designed for use in IEEE® 802.3at/af-compliant PSE. This device provides powered device (PD) discovery, classification, current limit, and load disconnect detection. The device supports both fully automatic operation and software programmability. The device also supports new 2-event classification and Class 5 for detection and classification of high-power PDs. The device supports single-supply operation, provides up to 70W to each port (Class 5 enabled), and still provides high-capacitance detection for legacy PDs.
The device features an I²C-compatible, 3-wire serial interface, and is fully software configurable and programmable. The device provides instantaneous readout of port current and voltage through the I²C interface. The device's extensive programmability enhances system flexibility, enables field diagnosis, and allows for uses in other, nonstandard applications.
The device is available in a space-saving, 32-pin TQFN (5mm x 5mm) power package and is rated for the automotive (-40°C to +105°C) temperature range.
Applications
- Midspan Power Injectors
- Power-Sourcing Equipment (PSE)
- PSE-ICM
- Switches/Routers
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5980GTJ+ | LFCSP | ||
| MAX5980GTJ+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.