MAX5974E
MAX5974E
PRODUCTIONCurrent-Mode PWM Controllers for Low-Cost Flyback Supplies
IEEE 802.3af/at-Compliant, Powered Device PWM Controllers for High-Efficiency Nonisolated DC-DC Converters
- Part Models
- 2
- 1ku List Price
- Starting From $1.25
Viewing:
Overview
- Peak Current-Mode Control, Synchronous Flyback PWM Controller
- Synchronous MOSFET Driver Output
- Internal 1% Error Amplifier Eliminates Shunt Regulator and Optocoupler
- 100kHz to 600kHz Programmable ±8% Switching Frequency, Synchronization Up to 1.2MHz
- Programmable Frequency Dithering for Low-EMI, Spread-Spectrum Operation
- Programmable Dead Time, PWM Soft-Start, Current Slope Compensation
- Programmable Feed-Forward Maximum Duty-Cycle Clamp, 80% Maximum Limit
- Frequency Foldback for High-Efficiency Light-Load Operation
- Internal Bootstrap UVLO with Large Hysteresis
- 100µA (typ) Startup Supply Current
- Fast Cycle-by-Cycle Peak Current-Limit, 35ns Typical Propagation Delay
- 115ns Current-Sense Internal Leading-Edge Blanking
- Output Short-Circuit Protection with Hiccup Mode
- Internal 18V Zero Clamp on Supply Input
- 3mm x 3mm, Lead-Free, 16-Pin TQFN-EP
The MAX5974E/MAX5974F provide control for wide-input-voltage, current-mode PWM, nonisolated, synchronous flyback converters in Power-over-Ethernet (PoE) powered device (PD) applications. The MAX5974E is well-suited for universal or telecom input range, while the MAX5974F also accommodates low input voltage down to 8.4V.
The devices include several features to enhance supply efficiency, including a synchronous MOSFET driver output. The AUX driver drives an output synchronous rectifier to lower conduction losses. Programmable dead time between the AUX and main driver allows for zero-voltage switching (ZVS). Under light load conditions, the devices reduce the switching frequency (frequency foldback) to reduce switching losses.
An internal error amplifier with a 1% reference eliminates the need for an external shunt regulator and optocoupler.
The programmable frequency dithering feature provides low-EMI, spread-spectrum operation.
The MAX5974E/MAX5974F are available in 16-pin TQFN-EP packages and are rated for operation over the -40°C to +85°C temperature range.
Applications
- High-Power PD (Beyond the 802.3af/at Standard)
- IP Phones
- PoE IEEE® 802.3af/at Powered Devices
- Security Cameras
- Wireless Access Nodes
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5974EETE+ | Thin Quad Flatpack, No Leads | ||
| MAX5974EETE+T | Thin Quad Flatpack, No Leads |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX5974EETE+ | PRODUCTION | |
| MAX5974EETE+T | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX5974EETE+ | PRODUCTION | |
|
Feb 10, 2025 - 2455A ASSEMBLY |
||
| MAX5974EETE+ | PRODUCTION | |
| MAX5974EETE+T | PRODUCTION | |
|
Sep 18, 2020 - 2054 ASSEMBLY |
||
| MAX5974EETE+ | PRODUCTION | |
| MAX5974EETE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX5974EETE+ | PRODUCTION | |
| MAX5974EETE+T | PRODUCTION | |
|
Jan 7, 2014 - 1363 ASSEMBLY |
||
| MAX5974EETE+ | PRODUCTION | |
| MAX5974EETE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX5974E yet. Have something to say?
Start a Discussion on EngineerZone®