MAX5948A

Obsolete

-48V Hot-Swap Controllers with External RSENSE

Viewing:

Overview

  • Allow Safe Board Insertion and Removal from a Live -48V Backplane
  • Pin- and Function-Compatible with LT1640AL/LT1640L (MAX5948A)
  • Pin- and Function-Compatible with LT1640AH/LT1640H (MAX5948B)
  • Withstand -100V Input Transients with No External Components
  • Operate from -20V to -80V
  • Programmable Inrush and Short-Circuit Current Limits
  • Programmable Overvoltage Protection
  • Programmable Undervoltage Lockout
  • Power Up into a Shorted Load
  • Power-Good Control Output
MAX5948A
-48V Hot-Swap Controllers with External RSENSE
MAX5948A, MAX5948B: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hot Swap Controllers 3
MAX5920 PRODUCTION -48V Hot-Swap Controller with External RSENSE
MAX5921 PRODUCTION -48V Hot-Swap Controllers with External RSENSE and High Gate Pulldown Current
MAX5939 PRODUCTION -48V Hot-Swap Controllers with External RSENSE and High Gate Pulldown Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5948A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed