MAX5921
PRODUCTION-48V Hot-Swap Controllers with External RSENSE and High Gate Pulldown Current
- Part Models
- 8
- 1ku List Price
- Starting From $4.21
Overview
- Allows Safe Board Insertion and Removal from a Live -48V Backplane
- Pin-Compatible with LT1640 and LT4250
- Circuit Breaker Immunity to Input Voltage Steps and Current Spikes
- 450mA GATE Pulldown Current During Short-Circuit Condition
- Exponential GATE Pulldown Current
- Withstands -100V Input Transients with No External Components
- Programmable Inrush and Short-Circuit Current Limits
- Operates from -20V to -80V
- Programmable Overvoltage Protection
- Programmable Undervoltage Lockout with Built-In Glitch Filter
- Overcurrent Fault Integrator
- Powers Up into a Shorted Load
- Power-Good Control Output
- Thermal Shutdown Protects External MOSFET
The MAX5921/MAX5939 hot-swap controllers allow a circuit card to be safely hot plugged into a live backplane. The MAX5921/MAX5939 operate from -20V to -80V and are well suited for -48V power systems. These devices are pin compatible with both the LT1640 and LT4250 and provide improved features over these devices.
The MAX5921/MAX5939 provide a controlled turn-on to circuit cards preventing damage to board connectors, board components, and preventing glitches on the power-supply rail. The MAX5921/MAX5939 provide undervoltage, overvoltage, and overcurrent protection. These devices ensure that the input voltage is stable and within tolerance before applying power to the load.
Both the MAX5921 and MAX5939 protect a system against overcurrent and short-circuit conditions by turning off the external MOSFET in the event of a fault condition. The MAX5921/MAX5939 protect against input voltage steps by limiting the load current to a safe level without turning off power to the load.
The device features an open-drain power-good status output, active-low PWRGD or PWRGD for enabling downstream converters (see Selector Guide). A built-in thermal shutdown feature is also included to protect the external MOSFET in case of overheating. The MAX5939 features a latched fault output. The MAX5921 contains built-in autoretry circuitry after a fault condition.
The MAX5921/MAX5939 are available in an 8-pin SO package and operate in the extended -40°C to +85°C temperature range.
Applications
- Base-Station Line Cards
- Central-Office Line Cards
- Network Routers and Switches
- Server Line Cards
- Telecom Line Cards
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5921AESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5921AESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5921BESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5921BESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5921EESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5921EESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5921FESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5921FESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX5921AESA+ | PRODUCTION | |
| MAX5921AESA+T | PRODUCTION | |
| MAX5921EESA+ | PRODUCTION | |
| MAX5921EESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX5921AESA+T | PRODUCTION | |
| MAX5921EESA+T | PRODUCTION | |
| MAX5921FESA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX5921BESA+ | PRODUCTION | |
| MAX5921BESA+T | PRODUCTION | |
| MAX5921FESA+ | PRODUCTION | |
| MAX5921FESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX5921A
- MAX5921B
- MAX5921E
- MAX5921F
SPICE Model 2
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX5921 yet. Have something to say?
Start a Discussion on EngineerZone®