MAX5940B
MAX5940B
PRODUCTIONIEEE 802.3af PD Interface Controller for Power-Over-Ethernet
Industry's First IEEE 802.3af-Compliant Power-Device Interface Controllers with Adjustable Undervoltage Lockout
- Part Models
- 7
- 1ku List Price
- Starting From $4.12
Viewing:
Overview
- Fully Integrated IEEE 802.3af-Compliant PD Interface
- PD Detection and Programmable Classification Signatures
- Less than 10µA Leakage Current Offset During Detection
- Integrated MOSFET For Isolation and Inrush Current Limiting
- 90V Absolute Maximum Rating (MAX5940C/MAX5940D)
- Gate Output Allows External Control of the Internal Isolation MOSFET
- Programmable Inrush Current Control
- Programmable Undervoltage Lockout (MAX5940B/MAX5940D Only)
- Wide UVLO Hysteresis Accommodates Twisted-Pair Cable Voltage Drop
- PGOOD/Active-Low PGOOD Outputs to Enable Downstream DC-DC Converters
- -40°C to +85°C Operating Temperature Range
The MAX5940A/MAX5940B/MAX5940C/MAX5940D provide complete interface function for a powered device (PD) to comply with the IEEE® 802.3af standard in a power-over-ethernet system. MAX5940A/MAX5940B/MAX5940C/MAX5940D provide the PD with a detection signature, a classification signature, and an integrated isolation switch with programmable inrush current control. These devices also feature power-mode undervoltage lockout (UVLO) with wide hysteresis and power-good outputs. The MAX5940A/MAX5940B are available with an absolute maximum rating of 80V and the MAX5940C/MAX5940D are rated for an absolute maximum rating of 90V.
An integrated MOSFET provides PD isolation during detection and classification. All devices guarantee a leakage current offset of less than 10µA during the detection phase. A programmable current limit prevents high inrush current during power-on. The device features power-mode UVLO with wide hysteresis and long deglitch time to compensate for twisted-pair cable resistive drop and to assure glitch-free transition between detection, classification, and power-on/-off phases.
The MAX5940A/MAX5940C provide an active-high (PGOOD) open-drain output and a fixed UVLO threshold. The MAX5940B/MAX5940D provide both active-high (PGOOD) and active-low (active-low PGOOD) outputs and have an adjustable UVLO threshold with the default value compliant to the 802.3af standard. All devices are designed to work with or without an external diode bridge.
The MAX5940A/MAX5940B/MAX5940C/MAX5940D are available in 8-pin SO packages and are rated over the extended temperature range of -40°C to +85°C.
Applications
- Computer Telephony
- IP Phones Security Cameras
- Wireless Access Nodes IEEE 802.3af Power Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5940AESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5940BESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5940BESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5940CESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5940CESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX5940DESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX5940DESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX5940AESA+T | PRODUCTION | |
| MAX5940BESA+ | PRODUCTION | |
| MAX5940BESA+T | PRODUCTION | |
| MAX5940CESA+ | PRODUCTION | |
| MAX5940CESA+T | PRODUCTION | |
| MAX5940DESA+ | PRODUCTION | |
| MAX5940DESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX5940BESA+T | PRODUCTION | |
| MAX5940CESA+T | PRODUCTION | |
| MAX5940DESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX5940B yet. Have something to say?
Start a Discussion on EngineerZone®