MAX5873
PRODUCTION12-Bit, 200Msps, High-Dynamic-Performance, Dual DAC with CMOS Inputs
- Part Models
- 2
- 1ku List Price
- Starting From $19.66
Overview
- 200Msps Output Update Rate
- Noise Spectral Density = -152dBFS/Hz at fOUT = 16MHz
- Excellent SFDR and IMD Performance
- SFDR = 78dBc at fOUT = 16MHz (to Nyquist)
- SFDR = 73dBc at fOUT = 80MHz (to Nyquist)
- IMD = -85dBc at fOUT = 10MHz
- IMD = -74dBc at fOUT = 80MHz
- ACLR = 74dB at fOUT = 61MHz
- 2mA to 20mA Full-Scale Output Current
- CMOS-Compatible Digital and Clock Inputs
- On-Chip 1.2V Bandgap Reference
- Low 255mW Power Dissipation
- 68-Lead QFN-EP Package
- Evaluation Kit Available (MAX5873EVKIT)
The MAX5873 is an advanced 12-bit, 200Msps, dual digital-to-analog converter (DAC). This DAC meets the demanding performance requirements of signal synthesis applications found in wireless base stations and other communications applications. Operating from 3.3V and 1.8V supplies, this dual DAC offers exceptional dynamic performance such as 78dBc spurious-free dynamic range (SFDR) at fOUT = 16MHz and supports update rates of 200Msps, with a power dissipation of only 255mW.
The MAX5873 utilizes a current-steering architecture that supports a 2mA to 20mA full-scale output current range, and allows a 0.1VP-P to 1VP-P differential output voltage swing. The MAX5873 features an integrated 1.2V bandgap reference and control amplifier to ensure high-accuracy and low-noise performance. A separate reference input (REFIO) allows for the use of an external reference source for optimum flexibility and improved gain accuracy.
The digital and clock inputs of the MAX5873 accept 3.3V CMOS voltage levels. The MAX5873 features a flexible input data bus that allows for dual-port input or a single-interleaved data port. The MAX5873 is available in a 68-pin QFN package with an exposed paddle (EP) and is specified for the extended temperature range (-40°C to +85°C).
Refer to the MAX5874 and MAX5875 data sheets for pin-compatible 14-bit and 16-bit versions of the MAX5873, respectively. Refer to the MAX5876 for an LVDS-compatible version of the MAX5873.
Applications
- Automated Test Equipment (ATE)
- Base Stations: Single-Carrier UMTS, CDMA, GSM
- Cable Modem Termination Systems (CMTS)
- Communications: Fixed Broadband Wireless Access, Point-to-Point Microwave
- Direct Digital Synthesis (DDS)
- Instrumentation
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5873EGK+D | LFCSP | ||
| MAX5873EGK+TD | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 25, 2016 - 1622 ASSEMBLY |
||
| MAX5873EGK+D | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX5873 yet. Have something to say?
Start a Discussion on EngineerZone®