MAX5812
PRODUCTION12-Bit Low-Power, 2-Wire, Serial Voltage-Output DAC
- Part Models
- 4
- 1ku List Price
- Starting From $5.01
Overview
- Ultra-Low Supply Current
- 100µA at VDD = 3.6V
- 130µA at VDD= 5.5V
- 300nA Low-Power Power-Down Mode
- Single 2.7V to 5.5V Supply Voltage
- Fast 400kHz I²C-Compatible 2-Wire Serial Interface
- Schmitt-Trigger Inputs for Direct Interfacing to Optocouplers
- Rail-to-Rail Output Buffer Amplifier
- Three Software-Selectable Power-Down Output Impedances
- 100kΩ, 1kΩ, and High Impedance
- Read-Back Mode for Bus and Data Checking
- Power-On Reset to Zero
- Miniature 6-Pin SOT23 Package
The MAX5812 is a single, 12-bit voltage-output, digital-to-analog converter (DAC) with an I²C-compatible 2-wire interface that operates at clock rates up to 400kHz. The device operates from a single 2.7V to 5.5V supply and draws only 100µA at VDD = 3.6V. A low-power power-down mode decreases current consumption to less than 1µA. The MAX5812 features three software-selectable power-down output impedances: 100kΩ, 1kΩ, and high impedance. Other features include an internal precision rail-to-rail output buffer and a power-on reset circuit that powers up the DAC in the 100kΩ power-down mode.
The MAX5812 features a double-buffered I²C-compatible serial interface that allows multiple devices to share a single bus. All logic inputs are CMOS-logic compatible and buffered with Schmitt triggers, allowing direct interfacing to optocoupled and transformer-isolated interfaces. The MAX5812 minimizes digital noise feedthrough by disconnecting the clock (SCL) signal from the rest of the device when an address mismatch is detected. The MAX5812 is specified over the extended temperature range of -40°C to +85°C and is available in a space-saving 6-pin SOT23 package. Refer to the MAX5811 for the 10-bit version.
Applications
- Battery-Powered Applications
- Digital Gain and Offset Control
- Low-Cost Instrumentation
- Programmable Attenuators
- Programmable Voltage and Current Sources
- VCO/Varactor Diode Control
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5812LEUT+ | SOT_23 | ||
| MAX5812LEUT+T | SOT_23 | ||
| MAX5812MEUT+ | SOT_23 | ||
| MAX5812MEUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX5812LEUT+ | PRODUCTION | |
| MAX5812LEUT+T | PRODUCTION | |
| MAX5812MEUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX5812 yet. Have something to say?
Start a Discussion on EngineerZone®