MAX5805
PRODUCTIONUltra-Small, Single-Channel, 8-/10-/12-Bit Buffered Output Voltage DACs with Internal Reference and I2C Interface
Feature-Rich, 1-Channel DAC Family
- Part Models
- 4
- 1ku List Price
- Starting From $2.00
Overview
- Single High-Accuracy DAC Channel
- 12-Bit Accuracy Without Adjustments
- ±1 LSB INL Buffered Voltage Output
- Guaranteed Monotonic Over All Operating Conditions
- Three Precision Selectable Internal References
- 2.048V, 2.500V, or 4.096V
- Internal Output Buffer
- Rail-to-Rail Operation with External Reference
- 6.3µs Settling Time
- Output Directly Drives 2kΩ Loads
- Small, 10-Pin, 2mm x 3mm TDFN and 3mm x 5mm µMAX Packages
- Wide 2.7V to 5.5V Supply Range
- Flexible 1.8V to 5.5V VDDIO
- Fast 400kHz, I2C-Compatible, 2-Wire Serial Interface with Readback
- Power-On-Reset to Zero-Scale DAC Output
- User-Configurable Asynchronous I/O Functions: Active-Low CLR, Active-Low LDAC, Active-Low GATE
- Three Software-Selectable Power-Down Output Impedances: 1kΩ, 100kΩ, or High Impedance
- Low 155µA DAC Supply Current at 3V
The MAX5803/MAX5804/MAX5805 single-channel, low-power, 8-/10-/12-bit, voltage-output digital-to-analog converters (DACs) include output buffers and an internal reference that is selectable to be 2.048V, 2.500V, or 4.096V. The MAX5803/MAX5804/MAX5805 accept a wide supply voltage range of 2.7V to 5.5V with extremely low power (< 1mW) consumption to accommodate most low-voltage applications. A precision external reference input allows rail-to-rail operation and presents a 100kΩ (typ) load to an external reference.
The MAX5803/MAX5804/MAX5805 have an I2C-compatible, 2-wire interface that operates at clock rates up to 400kHz. The DAC output is buffered and has a low supply current of 155µA (typical at 3V) and a low offset error of ±0.5mV (typical). On power-up, the MAX5803/MAX5804/MAX5805 reset the DAC outputs to zero, providing additional safety for applications that drive valves or other transducers which need to be off on power-up. The internal reference is initially powered down to allow use of an external reference.
The MAX5803/MAX5804/MAX5805 include a user-configurable active-low asynchronous input, active-low AUX for additional flexibility. This input can be programmed to asynchronously clear (active-low CLR) or temporarily gate (active-low GATE) the DAC output to a user-programmable value. A dedicated active-low asynchronous LDAC input is also included. This allows simultaneous output updates of multiple devices.
The MAX5803/MAX5804/MAX5805 are available in 10-pin TDFN/µMAX® packages and are specified over the -40°C to +125°C temperature range.
Applications
- Automatic Tuning and Optical Control
- Data Acquisition
- Gain and Offset Adjustment
- Portable Instrumentation
- Power Amplifier Control and Biasing
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5805BATB+ | Thin Dual Flatpack No Leads | ||
| MAX5805BATB+T | Thin Dual Flatpack No Leads | ||
| MAX5805BAUB+ | MINI_SO | ||
| MAX5805BAUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 20, 2014 - 1472 ELECTRICAL DATASHEET |
||
| MAX5805BATB+ | PRODUCTION | |
| MAX5805BATB+T | PRODUCTION | |
| MAX5805BAUB+ | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX5805BATB+T | PRODUCTION | |
|
Feb 10, 2025 - 2455A ASSEMBLY |
||
| MAX5805BAUB+ | PRODUCTION | |
| MAX5805BAUB+T | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX5805BAUB+ | PRODUCTION | |
| MAX5805BAUB+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX5805BAUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX5805 yet. Have something to say?
Start a Discussion on EngineerZone®