MAX5775

32-Channel, 14-Bit, Voltage-Output DACs with Serial Interface

Viewing:

Part Details

  • Offset and Gain Correction for Each DAC Channel
  • Guaranteed Monotonic to 14 Bits
  • 32 Individual DACs in a 10mm x 10mm, 68-Pin TQFN Package or 12mm x 12mm, 64-Pin TQFP Package
  • Output Voltage Ranges
    • 0 to +10V (MAX5773)
    • -2.5V to +7.5V (MAX5774)
    • -5V to +5V (MAX5775)
  • Buffered Voltage Outputs Drive 10kΩ || 100pF
  • Glitch-Free Power-Up
  • SPI/QSPI/MICROWIRE- and DSP-Compatible 33MHz Serial Interface
MAX5775
32-Channel, 14-Bit, Voltage-Output DACs with Serial Interface
MAX5773, MAX5774, MAX5775: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX5774EVKIT

Evaluation Kit for the MAX5773, MAX5774, and MAX5775

Features and Benefits

  • 32 Individual DACs
  • -2.5V to +7.5V Output Range
  • Demonstrates Glitch-Free Power-Up
  • SPI Interface
  • Easy-to-Use Menu-Driven Software
  • On-Board SPI Communication Interface Circuitry and USB Interface
  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Evaluation Software
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX5774 evaluation kit (EV kit) demonstrates the operation of the MAX5774 32-channel, 14-bit, voltage-output digital-to-analog converter (DAC). The DAC integrates an SPI™/DSP-compatible serial interface to control each channel output. Each DAC channel has its own programmable input, gain, and offset register, and its output voltage can be set in the -2.5V to +7.5V range.

The MAX5774 EV kit circuit includes USB-to-SPI communication circuitry that generates the proper SPI signals to program the DAC outputs.

The MAX5774 EV kit includes Windows® 2000/XP® and Windows Vista® (32-bit)-compatible software that provides a simple graphical user interface (GUI) for exercising the MAX5774 features.

The MAX5774 EV kit can also evaluate the MAX5773 and MAX5775. The MAX5773 has a 0 to +10V range, and the MAX5775 has a -5V to +5V range. To evaluate the MAX5773 or MAX5775, replace U1 with a MAX5773UCB+ or MAX5775UCB+.

Applications

  • Arbitrary Function Generators
  • Automatic Test Systems
  • Avionics Equipment
  • Digital Offset/Gain Adjustment
  • Industrial Process Controls
  • Minimum Component Count Analog Systems
  • Optical Router Controls

MAX5774EVKIT
Evaluation Kit for the MAX5773, MAX5774, and MAX5775

Latest Discussions

No discussions on MAX5775 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed