MAX5755

32-Channel, 14-Bit, Voltage-Output DACs with Serial Interface

Viewing:

Overview

  • Guaranteed Monotonic to 14 Bits
  • 32 Individual DACs in an 8mm x 8mm, 56-Pin, Thin QFN Package
  • Three Output Voltage Ranges
    0 to +10V (MAX5753)
    -2.5V to +7.5V (MAX5754)
    -5V to +5V (MAX5755)
  • Buffered Voltage Outputs Capable of Driving 10kΩ || 100pF
  • Glitch-Free Power-Up
  • SPI-/QSPI-/MICROWIRE-/DSP-Compatible 33MHz Serial Interface
  • MAX5755
    32-Channel, 14-Bit, Voltage-Output DACs with Serial Interface
    MAX5753, MAX5754, MAX5755: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX5755 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed