MAX5735
PRODUCTION32-Channel, 16-Bit, Voltage-Output DACs with Serial Interface
Industry's Smallest and Most Accurate 32-Channel, 16-Bit DACs Save Space in ATE and Optical Networking Applications
- Part Models
- 2
- 1ku List Price
- Starting From $108.40
Overview
- Guaranteed Monotonic to 16 Bits
- 32 Individual DACs in an 8mm x 8mm, 56-Pin, Thin QFN Package or 64-Pin TQFP Package
- Four Output Voltage Ranges
- 0 to +5V (MAX5732)
- 0 to +10V (MAX5733)
- -2.5V to +7.5V (MAX5734)
- -5V to +5V (MAX5735)
- Buffered Voltage Outputs Capable of Driving 10kΩ || 100pF
- Glitch-Free Power-Up
- SPI-/QSPI-/MICROWIRE-/DSP-Compatible 33MHz Serial Interface
The MAX5732MAX5735 are 32-channel, 16-bit, voltage-output, digital-to-analog converters (DACs). All devices accept a 3V external reference input. The devices include an internal offset DAC that allows all the outputs to be offset and a ground-sensing function, allowing output voltages to be referenced to a remote ground.
A 33MHz SPI-/QSPI-/MICROWIRE- and digital signal processor (DSP)-compatible serial interface controls the MAX5732MAX5735. Each DAC has a double-buffered input structure that helps minimize the digital noise feedthrough from the digital inputs to the outputs, and allows for synchronous or asynchronous updating of the outputs. The MAX5732MAX5735 also provide a DOUT that allows for read-back or daisy chaining multiple devices. The devices provide separate power inputs for the analog and digital sections and provide separate power inputs for the output buffer amplifiers. The MAX5732MAX5735 include proprietary de-glitch circuits to prevent output glitches at power-up and eliminate the need for power sequencing. The devices provide a software-shutdown mode to allow efficient power management. The MAX5732MAX5735 consume 50µA of supply current in shutdown.
The MAX5732MAX5735 provide buffered outputs that can drive 10kΩ in parallel with 100pF. The MAX5732 has a 0 to +5V output range; the MAX5733 has a 0 to +10V range; the MAX5734 has a -2.5V to +7.5V range; the MAX5735 has a -5V to +5V range. The MAX5732MAX5735 are available in a 56-pin, 8mm x 8mm, thin QFN package and 64-pin TQFP package and operate over the 0°C to +85°C temperature range.
Applications
- Arbitrary Function Generators
- Automatic Test Systems
- Avionics Equipment
- Digital Offset/Gain Adjustment
- Industrial Process Controls
- Optical Router Controls
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5735AUTN+ | LFCSP | ||
| MAX5735BUTN+ | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX5735 yet. Have something to say?
Start a Discussion on EngineerZone®